ControlMaster field-mountable universal process controller

CMF310

A highly versatile, field-mountable, universal PID process controller with full-color TFT display and an intuitive operator interface for easy configuration and operation.

Overview
Data
Download

Overview

The CMF310 is the latest addition to ABB's family of universal process controllers. It is a unique field-mountable controller that enables wall-, or pipe-mounting without the need for an additional enclosure. IP66, NEMA 4X and UL Class 1, Div 2 approvals make the CMF310 suitable for almost all environments. The powerful operator display features a full-color 9 cm (3.5 in.) text display that is simple to navigate and easy to use. 

Highly scalable in both hardware and software functionality, a CMF310 can be specified easily to meet the needs of virtually any process control application – simple or advanced. Powerful control functions such as adaptive control, math, logic and totalization provide problem-solving flexibility and make the CMF310 suitable for a wide range of process applications.

Fully configurable via the easy-to-navigate front panel menus or ConfigPilot configuration software, the CMF310 can be commissioned rapidly and then tuned via the advanced autotune capability.

MODBUS and Ethernet communication options ensure easy integration into a control system.

Data

  • Crystal-clear, full-color TFT, 9 cm (3.5 in.) display that shows alarm messages and diagnostic information at-a-glance without the need for scrolling
  • Full-text display and simple-to-navigate, pop-up menu makes operation and configuration exceptionally easy
  • Extensive customization features enable the display to be tailored to suit your process requirements
  • Scalable in both hardware and software functionality to match your application requirements
  • Flexible control functionality including on/ off, time proportioning, analog PID and motorized valve control strategies
  • Extensive functionality to provide flexible problem solving capability including math and logic providing power to solve application requirements
  • Ethernet and MODBUS® communication options for easy integration into larger control systems or other process instrumentation
  • Rugged design with IP66 and NEMA 4X environmental protection
  • UL Class 1, Div. 2 approved

Download

Loading documents
Select region / language