ControlMaster field-mountable universal process indicator

CMF160

A process indicator with extensive features, including crystal-clear display, problem-solving capability and flexible connectivity.

Overview
Data
Download

Overview

The ControlMaster CMF160 is a feature-packed universal process indicator with a unique field-mountable design that enables wall- or pipe-mounting without the need for an additional enclosure. IP66, NEMA 4X and UL Class 1, Div 2 approvals make the CMF160 suitable for almost all environments. A crystal-clear, full-color, TFT display shows operators exactly the information they need to know and provides operation and configuration menus in full text making the CMF160 intuitive and easy to use.

Fully configurable via the front panel menus or ConfigPilot configuration software. The CMF160 is easy to quickly install and commission.


Available as a basic indication-only model, or enhanced through plug-and-play function keys and I/O modules, the CMF160 offers totalization, level, math, logic, counter and alarm functions making it extremely flexible and able to solve many demanding application requirements. MODBUS® and Ethernet communication options ensure easy integration and connectivity to supervisory or control systems.

Data

  • User customizable, crystal-clear, full-color TFT comprehensive display of process status,  
  • Dual point indication enables two process values to be simultaneously displayed
  • Intuitive user interface and clear text prompts make installation, commissioning and operation quick and simple
  • Highly scalable in terms of both hardware and software to meet demands of complex applications
  • Totalization and counter functions for calculation and display of flow total values and pulse counting capability
  • Rugged design with IP66 and NEMA 4X environmental protection
  • MODBUS® and Ethernet communication options for flexible connectivity into virtually any higher level system
  • UL Class 1, Div. 2 approved

Download

Loading documents
Select region / language