Field-mount temperature transmitter
TTF200

The TTF200 HART temperature transmitter completes the TTx200 / TTx300 product family in proven two-wire technology.

 

Overview
Data
Fieldbus & HART
Download
Service

Overview

The field-mount temperature transmitter TTF200 is provided for all HART standard applications in temperature measurement with one sensor. The transmitter supports the same functionality as the TTF300, but without sensor redundancy and sensor drift monitoring. It can be configured with ABB-tools such as DAT200 (Asset Vision Basic) via DTM, Handheld via EDD, FIM (Field Information Manager) or any standard tool using FDI-/FDT-Technology.

Data

  • Universal sensor input
    – RTD, thermocouple, Ω, mV
  • Functional safety SIL 2 / SIL 3 in accordance with IEC 61508
  • Output signal
    – 4 to 20 mA, HART
  • Accuracy 0.1 %, long-term stability 0.05 % per year
  • Wire break / corrosion monitoring in accordance with NE 89
  • Diagnostic information in accordance with NE 107
  • IP 66 / IP 67, NEMA 4X aluminum or stainless steel field-mount housing
  • Large, user-friendly LCD indicator Type BS
  • Approvals for explosion protection
    – ATEX, IECEx, zone 0

Fieldbus & HART – TTx200

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language