WirelessHART temperature sensor
TSP300-W

TSP300-W with Energy Harvester – the first autonomous WirelessHART temperature sensor.
The TSP300-W WirelessHART temperature sensor enables the easy addition of temperature measuring points throughout operations. Shorten installation times by eliminating complex wired infrastructure and lower overall implementation costs of process measurement with ABB´s wireless devices featuring WirelessHART communications.

Overview
Data
Fieldbus & HART
Download
Service

Overview

With Energy Harvester, the autonomous TSP300-W wireless temperature sensor based on WirelessHART technology, features a multitude of new functions and enhanced diagnostic information. Unique driver-independent configuration of the sensor via push buttons and LCD display.

  • TSP311-W without thermowell
    – for sensor protection. With or without integrated Energy Harvester
  • TSP321-W with welded thermowell
    – for sensor protection. Without integrated Energy Harvester
  • TSP331-W with drilled thermowell
    – for sensor protection. With or without integrated Energy Harvester
  • TSP341-W clamp-on
    – non invasive sensor. With or without integrated Energy Harvester

Information on the welded and drilled thermowells TSW200 and TSW300, suitable for series SensyTemp TSP100 and SensyTemp TSP300 as well as TSP300-W can be found here.

Data

Features and benefits

  • Powered via standard lithium battery with long service life
  • Battery exchangeable in hazardous area
  • Integrated energy power management with or without Energy Harvester to maximize the sensor´s life in operation without battery replacement
  • Fast and easy commissioning
  • Intuitive and intelligent operating concept
  • Configuration can be performed directly on the display as well as via EDD, DTM and handheld
  • Configurable update rates 4 seconds up to 60 minutes
  • Housing and antenna developed for applications also in harsh environment
  • EX approved

Fieldbus & HART – TTx300-W

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language