Rail-mount temperature transmitter
TTR200

The TTR200 is a universal rail-mount HART temperature transmitter in a compact 17.5 mm housing. The transmitter provides increased device safety in compliance with NE89 and NE107 and hardware write protection.

 

Overview
Data
Fieldbus & HART
Download
Service

Overview

The TTR200 is a rail-mount version of the TTH200 transmitter with the addition of two indicator LEDs. A green LED indicates that the transmitter is powered. A red LED would indicate a fault in either the unit or the sensor. TTR200 units can be placed in cabinet racks. It can be configured with ABB-tools such as DAT200 (Asset Vision Basic) via DTM, Handheld via EDD, FIM (Field Information Manager) or any standard tool using FDI-/FDT-Technology.

Data

  • Universal sensor input
    – RTD, thermocouple, Ω, mV
  • Functional safety SIL 2 / SIL 3 in accordance with IEC 61508
  • Output signal
    – 4 to 20 mA, HART
  • Accuracy 0.1 %, long-term stability 0.05 % per year
  • Wire break / corrosion monitoring in accordance with NE 89
  • Diagnostic information in accordance with NE 107
  • Approvals for explosion protection
    – ATEX, IECEx, zone 0
    – FM / CSA
    – GOST

Fieldbus & HART – TTx200

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language