FT-NIR process analyzer for hydrocarbon and petrochemical applications

FTPA2000-HP360

The FTPA2000-HP360 is a field-mountable process FT-NIR analyzer platform designed for the hydrocarbon and petrochemical applications where installation with limited utilities and / or basic field shelter is required

 

 

 

 

Overview
Data
Download
Service

Overview

FT-IR Field-mountable Process Analyzer Platform

The FTPA2000-HP360 system includes an integrated Ex-certified analyzer cabinet designed for field shelter installation, temperature controlled FT-IR analyzer internal sample system with flow cell(s), full connectivity to DCS via MODBUS or OPC connected via Ethernet to a remote  PC data-controller.

The FTPA2000-HP360 series analyzers are designed to provide hydrocarbon quality measurements on a wide range of process liquid and vapour steams including naphtha, gasoline, diesel, kerosene, reformate, C4 / LPG streams and similar applications. The analyzer internal sample flow cell system provides precise sample temperature control and allows stream quality measurements to be made with excellent repeatability.


Key Features

  • Integrated Ex certified analyzer in IP65 enclosure designed for field shelter installation.
  • Suitable for light hydrocarbon liquid process streams (up to middle distillate, LGO, Kero) and process vapour streams.
  • Full DCS connectivity via ModBUS RTU and OPC
  • Calibration and Validation procedures to ASTM D6122 / E1655
  • All aspects of system operation, such as sampling system control, referencing, sample analysis, data communication, and data archiving, are controlled by ABB’s FTSW100 Process Software
  • Certified for hazardous locations:
    • Class 1 Division 2, T3 temperature rating,
    • ATEX Category II 2G(EEx pemd [ib] IIC T4 or T3, for hazardous area operation
  • NIR optics covering the 3800 cm-1 to 12,000 cm-1 range,
  • Single cell, single fluid switching kit included, upgrade to dual-cell with fully independent process sample inputs available
  • Multi-stream and multi-property analyses of refinery hydrocarbon streams with fast response (less than 1 minute per stream)

 

Key Applicationns

  • Naphtha conversion applications – CCR / ISOM
  • Naphtha steam-cracker feed for naphtha cracking furnace real-tine optimization
  • Gasoline final product quality analysis for blending optimization

 

Data

  • Single sample cell 0.5 mm pathlength , fused silica windows (other options available)
  • DTGS detector as standard, upgrade to High-sensitivity TE InAs detector available
  • Dual cell version available as upgrade with separate independent sample inputs
  • Purged insulated cabinet (IP 65). Suitable for Class 1Division 2, T3 temperature rating, ATEX Category II 2G (EEx pemd [ib] IIC T4 or T3, for hazardous area operation
  • Cabinet / cell temperature electrically controlled at 25°C with Hazardous Area certified heaters. Connected to a general purpose remote temperature controller
  • For outdoor mount ambient minus 5 to plus 45°C. Needs weather protection (such as a three sided shelter, supplied by others)
  • Spectrometer in Vortex temperature controlled compartment
  • Process/Wash and Reference fluid inputs, with integrated Fluid Switching panel, double-block-and-bleed switching valves. Additional Proto-fuel input available as option.
  • Fluid switching panel has flow control, low-flow sense switches for detecting low sample flows, reverse Nitrogen flow for cell blow-down and counter-current sample heat exchanger for additional temperature stabilization

​

Analyzer Utility Requirements

Instrumentation Air, oil-free, clean and dry, 80 psig (5.5 barg) 32 SCFM (906 sl/m), -32 degF (-34 degC) dew point at maximum instrument and ambient air temperature < 96.8 degF (36 degC) OR, Instrumentation Air, oil-free, clean and dry, 100 psig (6.9 barg) 40 SCFM (1132 sl/m), -32 degF (-34 degC) dew point at maximum instrument and ambient air temperature < 104 degF (40 degC). FT-NIR optical purge air or N2 input, clean dry and oil-free, -40degF (-40 degC) dew point, 20 psig (1.4 barg) 2 SCFM (56.6 sl/m). Pentane Wash Fluid supply at < 100 psig (6.9 barg), Toluene Wash and Reference Fluid supply at < 100 psig (6.9 barg)

 

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language