Fiber optic photometer
PFO3372

The Multiwave Photometer PFO3372 incorporates the use of fiber optic sampling accessories for added measurement capability.  The ABB Multiwave photometers provide continuous measurements in complex streams which allow for fast reactions to process changes. The fast analysis provides optimum control of a process and improves its safe operation. Measurements can be made in liquid or vapor streams.


.

Multiwave Photometers

Overview
Applications
Specifications
Documentation
Service

Overview

ABB process Multiwave photometers provide continuous on-line measurement of gas or liquid components, in simple or complex process streams, for process control, product quality assurance, safety, catalyst protections and area monitoring.

The PFO3372 incorporates the use of fiber optic sampling accessories for added measurement capability.

Moisture applications such as water in acids, water in methanol, water in hydrocarbons or hydrocarbons in water are good candidates for the fiber optic option. Applications that require a fast response time, such as monitoring the Lower Explosive Limit (LEL) for hydrocarbons in air, should also be considered.

The PFO3372 Multiwave Fiber Optic photometer solution is effective in UV (Ultraviolet), VIS (visible), NIR (near infrared) applications where:

Sample stream is highly toxic
Corrosive products are analyzed
Streams are at high temperature
Streams are at high pressure
The Sample is at high vacuum
The Sample needs to remain sanitary
Fast response time is required
Sample is at a high pressure

With this solution, light is transmitted via one waveguide to the remote sample cell.  A second waveguide is used to return the sample-modified light to the detector.

Applications

Fiber Optic Photometer PFO3372

Multiwave Photometer Solutions

ABB process photometers may be used in measuring and monitoring:

  • Isocyante in chloroaromatic solvent
  • Ambient air
  • Multicomponent monomers in polymer process
  • Hydrogenic compounds
  • Water in organics, such as ethylene dichloride (EDC)
  • Caustic in acid gas scrubbers
  • Color (ASTM, APHA, Saybolt Color Units)
  • Chlorine in phosgene
  • %T @ multiple wavelengths in glycol process 

Specifications

Performance Specifications

Precision: ± 1 % of full scale
Noise: ± 1 % of full scale at 0.02 absorption units
± 0.5 % of full scale at 0.20 absorption units
Linearity: Standard ± 2 % of full scale
Zero Drift: ± 0.5 % of full scale per day for IR;
± 1.0 % of full scale per day for UV
   

Operating Specifications

Ambient Temperature Range: 32° to 113°F (0--45°C)
Sample Pressure: 0--500 PSIG (0--34 bar)
Voltage Input Variation: 10 % fluctuation without causing an output variation of 0.05 % of full scale
Electrical Power to Analyzer: 100/115/220/230 VAC, 45--66 HZ; 150W, Maximum Power Consumption; 600W With Electric Heat
   

General Installation

Protect the instrument from direct sunlight and rain at operating temperature between 32°--113° F (0--45°C)
   

Dimensions

Weight: Approximately 80 lbs (36.28 kg)
Height: 22 inches (558.8 mm)
Depth: 10.5 inches (266.7 mm)
Width: 10 inches (254 mm) per module
   

Area Classification

Standard: NEC Class 1, Division 2, Group B, C, D

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service