L&W Consistency Meter

widgets-jump-question

L&W Consistency Meter measures the amount of water at various stages after the forming section. Measurement results make it possible to see if all dewatering elements are correctly adjusted in relation to the product that is currently being produced. It is designed to analyse, and optimize dewatering in paper, board, and pulp machinery. With L&W Consistency Meter you can gain control of drainage at the forming section so that such things as fibre orientation, formation, and the distribution of fine particles are correct.

Features/Benefits

  • Reduced energy consumption
  • Balanced chemical usage
  • Reduced emissions
  • Reduced wear and maintenance requirements
  • No radioactivity (High frequency technology)
Loading documents
Select region / language