L&W FeltScan Moisture

Optimize the press section with industry-leading felt moisture measurement

Press felts must be cleaned and conditioned to enable the felt to take water and be de-watered uni-formly throughout its lifetime. Having accurate measurement of felt status is therefore imperative for not only a cost-effective and efficient felt conditioning program, but also for maximizing machine run-nability— and profitability.

L&W FeltScan Moisture provides paper mills, felt and chemical suppliers with industry-standard results for felt moisture measurement. By detecting press felt compacting, crowning, clogging, and wear as well as the effectiveness of your felt conditioning, suppliers can provide more precise recommendations and paper mills can extend and optimize performance.
L&W FeltScan Moisture

widgets-jump-question

Moisture analysis uncovers:

  • Clogged suction boxes

  • Insufficient vacuum capacity

  • Plugged suction roll

  • Shower moisture distribution

  • Press roll problems

  • Felt imperfections

  • A plugged felt

  • Improper water balance 

  • Press bounce (vibration) 

Moisture-analysis-uncovers

Did you know that a 1% increase of the dry content in the press section = 4% reduction in energy use in the dryer section?

The instrument measures moisture in both machine and cross directions up to 3000 gH2O/m2, provid-ing 2,000 measurements per second. It captures the amount of water inside the felt’s void volume for analysis and comparison. On device tools streamline workflows: trim and clean recordings, run FFT to detect periodic patterns, and compare multiple recordings directly on the instrument for fast, da-ta driven decisions.

Features

  • Accurate, repeatable measurement with traceable digital records
  • Modern, rugged design with intuitive touchscreen, tilted display, and 360° status LED
  • Smart on-device tools: trimming and comparison, recording delay/threshold, diagnostics, and FFT for pattern detection
 

Benefits

  • Overcomes high energy costs in the dryer section 
  • Improves shutdown planning and reduces unplanned ones
  • Maximizes machine speed 
  • Optimizes felt conditioning with optimum levels of vacuum, chemical dosage, high pressure water consumption 
  • Enables best overall felt lifecycle performance 
  • Improves paper quality and reduces sheet breaks
  • Enables more informed troubleshooting
L&W-FeltScan-Moisture-1

Obtain a finer data point by pairing with L&W FeltScan Permeability

Loading documents
Select region / language