Data center infrastructure management with Decathlon®

widgets-jump-question

Mechanical load protection

Decathlon® provides the tools to manage a flexible network of power, cooling and IT systems through a single operational environment for maximum reliability, energy efficiency and optimal utilization of all data center assets. With Decathlon, data center professionals – from both IT and facilities disciplines – obtain the visibility, decision support and control technologies they need to maximize capacity and optimize their entire data center operations while reducing cost and risk. The newest version of Decathlon is the only DCIM system in the industry that tightly integrates with third-party solutions, providing maximum flexibility to meet uncompromising data center service levels, whether completely on-premise or in the cloud.
Decathlon provides a scalable, modular solution that adapts to the data center’s operational maturity. Its open platform allows for reuse of infrastructure point-solutions to simplify migration. The above diagram illustrates the core functionality and application modules that Decathlon provides to ensure optimal performance of data center assets – including mechanical, electrical and IT systems.   

Select the Decathlon implementation that is right for you. For example, you can choose to monitor and manage UPS and battery systems either on-premise or via the Decathlon secure cloud.

Features include:

  • SMS/email alerts
  • Secure outward-only GSM or VPN connections
  • Automated diagnostics
  • Alarm response escalation and on-site callout support
  •  24x7 UPS subject matter expertise support
Loading documents

Related links

Select region / language