Built for Extreme Industrial Environments

Meet the new ACS580 4X/IP69

General purpose drives

Get it fast. Use it easily. Improve your processes.


Take charge of control and energy saving. Enjoy the plug and play motor control convenience, straight from the box. When you are looking for simplicity and intelligence in a self-contained solution, general purpose drives cover your options wisely. Wherever your business needs are, our globally renowned reliability and service easily matches your requirements.

The all-compatible general purpose drives are designed to control a wide range of applications such as mixers, conveyors, compressors, fans, pumps, centrifuges, as well as process control in industries including material handling, food and beverage, chemical, rubber and plastics, textile and printing. The drives are easy to select, install, configure and use, saving considerable time.   

Our general purpose drives offer you:

  • Drives with all the essential features built-in, simplifying drive selection, installation and use.
  • Intuitive user interfaces for quick drive setup and commissioning.
  • Built-in features for energy efficiency helping you save and manage energy.
  • Wide availability via ABB’s value provider network.

Are you looking for support or purchase information?

Contact us

Products

Related Content

Loading documents
Select region / language