April 20-23, 2026Walter E. Washington Convention Center801 Allen Y. Lew Place NWWashington, DC 20001, U.S.Event website
Discover ABB's energy-efficient motor and drive solutions at Data Center World 2026
ABB’s ERH direct-drive EC motor delivers simplicity and efficiency for air handling applications
ABB expands ABB Baldor-Reliance SP4 motor line with shaft-grounded models for enhanced bearing protection
Highly efficient, power-dense package with reduced components and maintenance costs
Double-sealed ceramic bearings eliminate shaft currents
High efficiency, cooler running, reduced energy losses
Synchronous reluctance and permanent magnet technologies
Lightweight, compact solution for air handling applications
Built-in HVACR application-specific features
Provides greater energy efficiency at partial loads and mitigating harmonics, complying with with IEEE 519
Comprehensive comfort control for reliable and effortless operation
Single point connections eliminate duplicate control wiring
Packaged drive with door-mounted input disconnect switch and control panel
Built for use in harsh, high-speed HVACR applications, including chillers with turbo compressors
From energy appraisals to AI-driven upgrades - cut cooling energy use by 30% in 90 days
Chris EmbryGlobal Key Account Manager - Data CentersABB NEMA Motors DivisionemailLinkedIn
Louis HillManager of Product Management - HVAC, Water/Wastewater and General Purpose DrivesABB Drive Products Divisionemail
Paul OlisProduct Market Manager - HVACR DrivesABB Drive Products DivisionemailLinkedIn