September 14-17, 2025Las Vegas Convention Center3150 Paradise Rd, Las Vegas, NV 89109, USAEvent website
ABB showcasing motor and drive technology for the baking industry at IBIE
ABB Baldor-Reliance Food Safe SP5+ motor delivers the highest levels of efficiency and protection to the food & beverage industry
ACS580-01 UL Type 4X/IP69 drive provides superior performance and reliability in washdown environments in food and beverage applications.
Reduces motor losses by an average of 20% while maintaining simplicity, form, fit and function
World's first IP69 washdown motor that achieves IE5+ energy efficiency levels
Meet the demanding conditions of food and beverage processing, where hygiene, durability and performance are critical
Compact design reduces maintenance and installation time while improving efficiency, reducing wear and lowering operating costs
For operation in wet, washdown and outdoor environments - fully sealed, providing protection against external elements
Compact and easy, with performance and reliability to meet the demands of machine builders seeking simplicity and efficiency
Reliable performance and easy integration - dependable operation, precise control and versatile connectivity in a compact, robust design.
Easy harmonic reduction - no additional filters or transformers. Meets the strictest harmonic recommendations
Accurate temperature control allows production processes to run faster while consuming less energy