Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

AC 800M-eA controller

A Programmable Automation Controller, designed to achieve high availability for control applications in the process industry

The rich function block library includes several types of control loops, including advanced control and auto- tune capabilities as well as integration for ABB drives and motors. The controller communication by means of Ethernet includes on board RNRP redundancy along with a broad set of communication modules to connect to third-party devices. A superior redundancy concept allows for fast switch-over times and topologically separated CPU-modules. Several CPU modules are available, varying in terms of processing power, memory size and redundancy support. Priority controlled, time-based tasks allow the highest stability in even complex control tasks.

Supporting standard IEC 61131-3 programming languages, Compact Control Builder is the tool for engineering the control code and the hardware layout of AC 800M-eA. It creates logic, sequential and analog control-intensive automation solutions for all existing controllers in the automation system to be handled in one database. The flash memory card allows loading applications without the need to utilize the engineering tool to support OEM and remote solutions.

The AC 800M-eA for Compact Control Builder is a family of PACs built as rail - mounted modules, consisting of CPUs, communication modules, power supply modules and various accessories. There are 7 CPUs to choose from, ranging from medium processor power and low cost to high processor power and support for full redundancy.

Read more about the new AC 800M-eA features here.

Are you looking for support or purchase information?

Benefits
Technical Data
Communication modules
Services
  • Full modularity and flexibility for all environments for future expansion of control applications
  • Compact Control Builder software offers a wide range of powerful control solutions and reusable libraries for efficient configuration
  • Robust design and redundancy options in all critical areas of the controller and its components eliminates single-point failures and secures maximum availability
  • Supports a broad range of I/O products that can be integrated into a spectrum of industrial processing applications
Features/PAC PM851A-eA PM856A-eA PM860A-eA PM861A-eA PM864A-eA PM866-eA PM891-eA
Processor Unit PM851AK01 PM856AK01 PM860AK01 PM860AK01 PM864AK01 PM866K01 PM891K01
Memory (RAM) MB 12 16 16 16 32 64 256
RAM for application MB 6.372 10.456 10.457 7.320 23.663 51.402 199.233
 Flash memory Yes Yes Yes  Yes  Yes  Yes  Yes 
Performance, 1000 Boolean operations 0.46 ms 0.46 ms 0.23 ms 0.23 ms 0.15 ms 0.09 ms 0.043 ms
No. Process PLCs/ control projects   32   32  32 32   32 32   32
No. of applications/control project   1024  1024 1024  1024 1024 1024  1024
No. of applications/ AC 800M  32  32  32  32  32 32  32 
No. of programs/ application  64  64   64  64   64   64   64 
No. of tasks/AC 800M   32  32  32  32  32  32  32 
No. of different cycle times  32  32  32  32 32  32  32 
Flash PROM for firmware storage  2 MB  2 MB  2 MB  2 MB   2 MB 4 MB  16 MB 
Power supply 24 V DC (19.2-30 V DC) max 5 % ripple acc. to IEC 61131-2
Power consumption +24V typ/max 180/300mA typ/max 180/300 mA typ/max 180/300 mA typ/max 250/430 mA typ/max 287/487 mA typ/max 210/360 mA typ/max 660/750 mA  
Power dissipation W typ 5.0 W   typ 5.0 W typ 5.0 W   typ 6.0 W typ 6.0 W  typ 5.1 W  typ 15.8 W  
 Comm. modules on CEX bus  1  12   12   12   12   12   12 
S800 I/O clusters on Modulebus (local I/O) 1 electrical + 1 optical   1 electrical + 7 optical   1 electrical + 7 optical   1 electrical + 7 optical   1 electrical + 7 optical   1 electrical + 7 optical 0 electrical + 7 optical
S800 I/O capacity on Modulebus (local I/O) (Non redundant configuration only) max 24 I/O modules max 96 I/O modules max 96 I/O modules   max 96/84 I/O modules max 96/84 I/O modules max 96/84 I/O modules max 84 I/O modules
Supply current on Electrical Modulebus Supply current: Max 24 V - 1.0 A (short circuit proof, fuse 2.0 A), Max 5 V - 1.5 A (short circuit proof) Not supported
S800 I/O capacity on PROFIBUS (remote I/O) Max 99 I/O stations (max 62 redundant I/O stations), max 24 I/O modules per I/O station (max 12 redundant I/O pairs)
Ethernet channels  1  2  2  2  2  2  2
RS-232C interface  2 (one general, 1 for service tool)  2 (one general, 1 for service tool)  2 (one general, 1 for service tool)  2 (one general, 1 for service tool)   2 (one general, 1 for service tool) 2 (one general, 1 for service tool)   2 (one general, 1 for service tool)
Control Network capacity Up to 23 000 Boolean/s (<475 boolean/message) with 50 % CPU application load Up to 140 000 Boolean/s (<475 boolean/message) with <5 % CPU application load
Dimensions W 119 x H 186 x D 135 mm (4.7 x 7.3 x 5.3 in) W 174 x H 186 xD 94 mm
Weight (including base) 1100 g
(2.4 lb)
1100 g
(2.4 lb)
1100 g
(2.4 lb)
1200 g
(2.6 lb)
1200 g
(2.6 lb)
1200 g (2.6 lb) 1600 g (3.5 lb)
Supported
Communication
modules
PROFIBUS
DP
RS-232 C MB300 INSUM DriveBus Satt I/O S100 I/O MODBUS
TCP 
IEC
61850

AF100

 

PROFINET IO

 

EtherNet/IP +DeviceNet

Module CI854A-eA CI853-eA CI855 CI857 CI858 CI865-eA CI856 CI867-eA CI868-eA  CI869  CI871-eA  CI873-eA 
Protocol DP-V1 (PA
via Linking
Device)
MODBUS RTU master, COMLI
master/slave,
Siemens 3964R master,
User defined
protocols
MasterBus
300
IEEE 802.3      ABB’s
DriveBus   
ABB´s
Satt I/O
ABB’s S100
I/O
MODBUS
TCP 
IEC 61850  Advant Fieldbus 100   PROFINET IO   
Master/slave Master Master/slave       Master/slave Master      Master Master Master Master/slave Master Master/slave  Master   
Number of channels 2 2 2 1 main, 2 aux 1 1  2  
Max units on CEX
bus
12  12 12  12  12  12  12   
Transmission speed 9.6 - 12 000
kbits/s          
300 - 19 200
b/s
10 Mbits/s,
200 Datasets/
s           
10 Mbits/s 4 Mbits/s            - -           

10/100 Mbit/s (Ch1), 10 Mbit/s (Ch2)

10/100 Mbit/s  Up to 500 Kbit/s   10/100 Mbit/s   
Cable redundancy   Yes No Yes No No No No No  No  Yes   No   
Module redundancy Yes No No No No No No Yes  No  Yes   No  
Hot Swap Yes Yes  Yes Yes  Yes   Yes Yes Yes  Yes  Yes   Yes   
Connectors DB female
(9-pin ) 
RJ-45 female
(8-pin) 
RJ-45 female
(8-pin) 

RJ-45 female (8-pin)

Fiber-optic

BNC 

Miniribbon (36-pin)

 

RJ-45 female (8-pin)

 
RJ-45 female (8-pin)  Phoenix (4-pin)  RJ-45 female (8-pin)   
24 V current
consumption
typ 190 mA typ 100 mA typ 150 mA  typ 150 mA typ 150 mA 

typ 120 mA

typ 120 mA 

typ 160 mA 

typ 160 mA   typ 160 mA   typ 160 mA     
Protection class

IP20 according to EN60529, IEC 529

Certification                         
- CE-marked  Yes    Yes     Yes     Yes     Yes     Yes     Yes     Yes     Yes    Yes    Yes    Yes    
- UL 508  Yes    Yes  Yes  Yes   Yes Yes  Yes  Yes  Yes   Yes    Yes     Yes    

- UL 60079-15 (Class 1 Zone 2) 

Yes   Yes  Yes  Yes  Yes  Yes Yes Yes  Yes   Yes    Yes     Yes    
Dimensions

W 58 x H 186 x D 135 mm (2.3 x 7.3 x 5.3 in.)

Weight (including
base)

700g (1.5 lb.)

520g (1.2 lb.)

700g (1.5 lb.)

600g (1.3 lb.)

700g (1.5 lb.)

 

600g (1.3 lb.)

 

600g (1.3 lb.)

  

700g (1.5 lb.) 

700g (1.5 lb.)   700g (1.5 lb.)    700g (1.5 lb.)     700g (1.5 lb.)    

Related links

 

 

Loading documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable