Energy storage systems

ABB’s Energy storage system is a modular battery power supply developed for marine use. It is applicable to high and low voltage, AC and DC power systems, and can be combined with a variety of energy sources such as diesel or gas engines and fuel cells. The system can be integrated as an all-electric or a hybrid power system.

Benefit from increased safety, flexibility and efficiency by installing energy storage onboard.

Do you have questions?

Please leave them here and we will get in touch with you shortly.

Contact us
Battery support - ABB

Reliable operations


Reliable redundant system designed to fit your vessel’s operational need. It is easy to use safely and efficiently, whether you need peak power, running power or emergency power backup. 
Zero emission - ABB

Zero emission mode


Allows easily switching to zero-emission mode for operation and port stays in environmentally sensitive (restricted) areas, making the vessel ready also for stricter emission regulations in the future.
Handshake - ABB

Meet charter requirements


Meet contract requirements for higher power plant availability, lower emissions and fuel consumption, making the vessel more competitive and attractive to a larger customer base.

Highlights

CO2e calculator for energy storage

The proof is in the numbers

Find out how much CO2e emissions you potentially could reduce on your vessel by fully powering a vessel with batteries, charged from the shore energy grid, compared to the same vessel powered by a typical combustion engine using VLSFO, MGO or LNG as fuel. 

Fill in the main operational details of your vessel. The calculator will estimate how much CO2e emissions and energy consumption you can expect to reduce.

Azipod® propulsion

This calculator showcases the estimated reduction of CO2e emissions as a result of powering a vessel with Azipod® propulsion compared to a similar vessel powered by shaft line propellers and is based on typical scenarios calculated for cruises, yachts, ferries, and offshore vessels. This calculator could also be applicable for other vessels with a similar operational profile.

Tooltip Please select the most relevant vessel type for your application. This will provide you with a realistic sample scenario and you may adjust values from there. You may also select Other if your vessel type is not listed.

Please select the most relevant vessel type for your application. This will provide you with a realistic sample scenario and you may adjust values from there. You may also select Other if your vessel type is not listed.

MW

Please enter numeric value only Please enter value in the range of 0-1000
Tooltip Please insert the average propulsion power within annual operating hours.
20% 90%

Tooltip Please insert hours during one year when propulsion is in operation (e.g., port stays excluded).

h

Please enter annual operating hours. Please enter numeric value only Please enter value in the range of 0 - 8760
Tooltip Please insert most commonly used fuel type.
Tooltip Please insert fuel consumption during the average operation power in annual operation (as inserted above). Note! This may differ from engine maker SFOC value.

g/kWh

Please enter fuel consumption. Please enter numeric value only Please enter value in the range of 0 - 20000 Please enter value in the range of 0 - 500
Find out more

Do you have questions or would like to discuss the results with us?

No expected reduction

Unfortunately, there are no expected reduction of CO2e emissions from this vessel operation scenario.

Please modify some of the input parameters or contact us below for further support on identifying the most suitable solution to reduce emissions and energy consumption for your vessel.

Notification

A connection problem has occurred. Please try again later.

Potential emission reduction
Tooltip The emission savings are calculated on TTW (tank-to-wake) basis, including only fuel use-phase emissions. ABB strives to provide full lifecycle (WTW, well-to-wake) emission savings in the future.

kt CO2e
Potential energy savings
Tooltip Energy and emission savings are based on ABB’s internal calculations, combining actual and simulated vessel data. They may be more or less depending on vessel type and individual characteristics.

MWh

Disclaimer: The calculator provides a rough estimate for illustrative purposes only. Click here to get the details.

Find out more

Do you have questions or would like to discuss the results with us?

Energy storage

This calculator showcases the estimated reduction of CO2e emissions as a result of a vessel fully powered with batteries, charged from the shore energy grid, compared to the same vessel powered by a typical combustion engine using VLSFO, MGO or LNG as fuel.

Tooltip Please select the most relevant vessel type for your application. This will provide you with a realistic sample scenario and you may adjust values from there. You may also select Other if your vessel type is not listed.

Please select the most relevant vessel type for your application. This will provide you with a realistic sample scenario and you may adjust values from there. You may also select Other if your vessel type is not listed.

MW

Please enter installed total propulsion power Please enter numeric value only Please enter value in the range of 0-1000
Tooltip Please insert the average vessel power within annual operating hours.
20% 90%

Tooltip Please insert hours during one year when propulsion is in operation (e.g., port stays excluded).

h

Please enter annual operating hours. Please enter numeric value only Please enter value in the range of 0 - 8760
Tooltip Please insert most commonly used fuel type.
Tooltip Please insert fuel consumption during the average operation power in annual operation (as inserted above). Note! This may differ from engine maker SFOC value.

g/kWh

Please enter fuel consumption.. Please enter numeric value only Please enter value in the range of 0 - 20000 Please enter value in the range of 0 - 500
Tooltip Please insert all countries where vessel can be charged. When an operating country is selected, the emission savings results are based on country electricity emissions from 2023 by International Energy Agency (IEA). The calculator divides evenly between selected options. If you want to see how big the impact is on IMO’s Carbon Intensity Indicator (CII), select option ‘IMO CII calculation’ method, which always assumes shore electricity emissions to be zero. Note that this may differ from engine maker SFOC value.
Find out more

Do you have questions or would like to discuss the results with us?

No expected reduction

Unfortunately, there are no expected reduction of CO2e emissions from this vessel operation scenario.

Please modify some of the input parameters or contact us below for further support on identifying the most suitable solution to reduce emissions and energy consumption for your vessel.

Notification

A connection problem has occurred. Please try again later.

Potential emission reduction
Tooltip The emission savings are calculated on TTW (tank-to-wake) basis, including only fuel use-phase emissions. ABB strives to provide full lifecycle (WTW, well-to-wake) emission savings in the future.

kt CO2e

Disclaimer: The calculator provides a rough estimate for illustrative purposes only. Click here to get the details.

Find out more

Do you have questions or would like to discuss the results with us?

Onboard DC Grid

This calculator showcases the estimated reduction of CO2e emissions as a result of applying the variable speed function on Onboard DC Grid for internal combustion engines, compared to a fixed speed function.

Tooltip Please select the most relevant vessel type for your application. This will provide you with a realistic sample scenario and you may adjust values from there. You may also select Other if your vessel type is not listed.

Please select the most relevant vessel type for your application. This will provide you with a realistic sample scenario and you may adjust values from there. You may also select Other if your vessel type is not listed.

MW

Please enter total installed power of vessel Please enter numeric value only Please enter value in the range of 0-1000
Tooltip Please insert the average propulsion power within annual operating hours.
20% 90%

Tooltip Please insert hours during one year when propulsion is in operation (e.g., port stays excluded).

h

Please enter numeric value only Please enter value in the range of 0 - 8760
Tooltip Please insert most commonly used fuel type.
Tooltip Please insert fuel consumption during the average operation power in annual operation (as inserted above). Note! This may differ from engine maker SFOC value.

g/kWh

Please enter fuel consumption.. Please enter numeric value only Please enter value in the range of 0 - 20000 Please enter value in the range of 0 - 500
Find out more

Do you have questions or would like to discuss the results with us?

No expected reduction

Unfortunately, there are no expected reduction of CO2e emissions from this vessel operation scenario.

Please modify some of the input parameters or contact us below for further support on identifying the most suitable solution to reduce emissions and energy consumption for your vessel.

Notification

A connection problem has occurred. Please try again later.

Potential emission reduction
Tooltip The emission savings are calculated on TTW (tank-to-wake) basis, including only fuel use-phase emissions. ABB strives to provide full lifecycle (WTW, well-to-wake) emission savings in the future.

kt CO2e
Potential energy savings
Tooltip Energy and emission savings are based on ABB’s internal calculations, combining actual and simulated vessel data. They may be more or less depending on vessel type and individual characteristics.

MWh

Disclaimer: The calculator provides a rough estimate for illustrative purposes only. Click here to get the details.

Find out more

Do you have questions or would like to discuss the results with us?

Shaft generator

This calculator showcases the estimated reduction in CO2e emissions as a result of installing a shaft generator on the main engine shaft compared to auxiliary generators driven by the auxiliary engines.

Tooltip Please select the most relevant vessel type for your application. This will provide you with a realistic sample scenario and you may adjust values from there. You may also select Other if your vessel type is not listed.

Please select the most relevant vessel type for your application. This will provide you with a realistic sample scenario and you may adjust values from there. You may also select Other if your vessel type is not listed.

MW

Please enter installed shaft generator power Please enter numeric value only Please enter value in the range of 0-1000
Tooltip Please insert the average shaft generator power within annual operating hours.
20% 90%

Tooltip Please insert operating hours during one year (e.g., port stays excluded).

h

Please enter annual operating hours. Please enter numeric value only Please enter value in the range of 0 - 8760

Auxiliary Engine

Tooltip Please insert most commonly used fuel type for auxiliary engine.
Tooltip Please insert auxiliary engine fuel consumption during the average shaft generator operation (as inserted above). Note! This may differ from SFOC value.

g/kWh

Please enter fuel consumption.. Please enter numeric value only Please enter value in the range of 0 - 20000 Please enter value in the range of 0 - 500

Main Engine

Tooltip Please insert main engine average power when shaft generator is running.

MW

Please enter avg. vessel operation power of main engine Please enter numeric value only Please enter value in the range of 0-1000
Tooltip Please insert fuel consumption change of main engine due to increased load from shaft generator use. Increase in main engine load moves the operating point on fuel consumption curve. This is typically in the range of 1%, when main engine operation is roughly 40-55%.

%

Please enter fuel consumption improvement of main engine Please enter numeric value only Please enter value in the range of 0 - 20
Tooltip Please insert most commonly used fuel type for main engine.
Tooltip Please insert main engine fuel consumption when shaft generator is running.

g/kWh

Please enter fuel consumption.. Please enter numeric value only Please enter value in the range of 0 - 20000 Please enter value in the range of 0 - 500
Find out more

Do you have questions or would like to discuss the results with us?

No expected reduction

Unfortunately, there are no expected reduction of CO2e emissions from this vessel operation scenario.

Please modify some of the input parameters or contact us below for further support on identifying the most suitable solution to reduce emissions and energy consumption for your vessel.

Notification

A connection problem has occurred. Please try again later.

Potential emission reduction
Tooltip The emission savings are calculated on TTW (tank-to-wake) basis, including only fuel use-phase emissions. ABB strives to provide full lifecycle (WTW, well-to-wake) emission savings in the future.

kt CO2e
Potential energy savings
Tooltip Energy and emission savings are based on ABB’s internal calculations, combining actual and simulated vessel data. They may be more or less depending on vessel type and individual characteristics.

MWh

Disclaimer: The calculator provides a rough estimate for illustrative purposes only. Click here to get the details.

Find out more

Do you have questions or would like to discuss the results with us?

Shore connection

This calculator showcases the estimated reduction of CO2e emissions as a result of supplying electric power from a shore connection, which pulls power from the utility grid, compared to generating electric power from the generators onboard.

Tooltip Please select the most relevant vessel type for your application. This will provide you with a realistic sample scenario and you may adjust values from there. You may also select Other if your vessel type is not listed.

Please select the most relevant vessel type for your application. This will provide you with a realistic sample scenario and you may adjust values from there. You may also select Other if your vessel type is not listed.

MW

Please enter total installed shore connection power Please enter numeric value only Please enter value in the range of 0-1000
Tooltip Please insert the power transfer within annual operating hours.
20% 90%

Tooltip Please insert hours during one year when propulsion is in operation (e.g., port stays excluded).

h

Please enter annual power transferred from shore Please enter numeric value only Please enter value in the range of 0 - 8760
Tooltip Please insert most commonly used fuel type.
Tooltip Please insert fuel consumption during the average operation power in annual operation (as inserted above). Note! This may differ from engine maker SFOC value.

kJ/kWh​

Please enter fuel consumption.. Please enter numeric value only Please enter value in the range of 0 - 20000 Please enter value in the range of 0 - 500
Tooltip Please insert all countries where vessel can be charged. When an operating country is selected, the emission savings results are based on country electricity emissions from 2023 by International Energy Agency (IEA). The calculator divides evenly between selected options. If you want to see how big the impact is on IMO’s Carbon Intensity Indicator (CII), select option ‘IMO CII calculation’ method, which always assumes shore electricity emissions to be zero. Note that this may differ from engine maker SFOC value.
Find out more

Do you have questions or would like to discuss the results with us?

No expected reduction

Unfortunately, there are no expected reduction of CO2e emissions from this vessel operation scenario.

Please modify some of the input parameters or contact us below for further support on identifying the most suitable solution to reduce emissions and energy consumption for your vessel.

Notification

A connection problem has occurred. Please try again later.

Potential emission reduction
Tooltip The emission savings are calculated on TTW (tank-to-wake) basis, including only fuel use-phase emissions. ABB strives to provide full lifecycle (WTW, well-to-wake) emission savings in the future.

kt CO2e

Disclaimer: The calculator provides a rough estimate for illustrative purposes only. Click here to get the details.

Find out more

Do you have questions or would like to discuss the results with us?

Close
Get support

Please enter first name Please enter alphabets only
Please enter last name Please enter alphabets only
Please enter email address Please enter valid email address
Please enter company name
Please select your location
Please enter job title
Please enter comments

Marketing consent ABB Process Automation

ABB Ltd and its subsidiaries wish to send you emails with offers and updates on ABB Process products, services and events, based on your interest profile. We collect statistics about opened emails and link clicks, to monitor and improve our direct marketing. You may revoke this consent at any time by clicking on the “unsubscribe” link in all the marketing emails or by submitting a request at www.abb.com/privacy. Please find more detailed information in the Privacy Notice.

Please fill all the fields

Choice of batteries

It is important to choose the right battery chemistry, cell and system for the right application, and with ABB's high competence in battery technology, we help you choose the right technology for your operation.

Inhouse battery modelling and cell validation tests enable us to size the battery according to your needs, maximising your ROI and reducing operational costs.  

 

 

Key references

Related offerings

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language