ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more
Search now
Companies underestimate expenses caused by downtime.
A research conducted by Aberdeen - an international market intelligence company - reported the cost per hour of an unplanned downtime is on average $260,000!
Upgrading or retrofitting system with digital solutions is a good way to reduce or prevent unplanned downtimes.
Using data and sophisticated machine learning algorithms, you can be alerted when certain parts are about to fail or need to be replaced.
Being able to reduce reactive and routine scheduled maintenance, replacing it with need-based maintenance, will help to monitor and lengthen the machines’ lives.
ABB offers customized solutions for your specific needs in terms of maintenance activities.
All sections of the industrial site are connected to the same cloud. Customized alerts from installed devices are displayed. Predictive maintenance is carried out by analyzing data from breakers and MCBs. Abnormal consumptions are also detected by connecting CMS-700 and meters.
Industrial site
Air circuit braakers up to 6300A. From circuit breakers to power manager
Ekip E-Hub gathers data of field devices with Modbus RTU, Modbus TCP/IP and digital and analogue input.
CMS 700 is composed by control unit and sensors, allowing easy monitoring of the individual lines of a facility
Energy meters allow to identify areas for improvement and to generate benefits for owners, facility managers and users.
M4M network analyzers are part of ABB scalable solutions for digital energy management.
Submit your inquiry and we will contact you