Select Language
  • English
  • français

Aria Enclosures

aria-monobloc-glass-reinforced-polyester-enclosures-1440x600

Universal Polyester Enclosures

Aria is a range of monobloc cabinets made of G.R.P. (Glass Reinforced Polyester) suitable for outdoor and heavy-duty environments.

Benefits

Flexibility-icon-390x195
Versatility and multipurpose

It fits a vast variety of applications whenever a robust enclosure is needed

reliable-in-extreme-conditions390x195
Reliability in extreme conditions

Thanks to the G.R.P material - operating temperatures from -25°C to 70°C in continuous use, peak temperatures up to 130°C

security-safety-icon2-390x195
Safety

Thanks to the halogen free material

security-safety-icon-390x195
Protection

Thanks to the very high degree of protection up to IP66

Features

  • Monobloc type of cabinet; light grey color RAL 7035, opaque and transparent doors versions
  • IP rating of IP65/IP66 according to EN/IEC 62208; shock resistance index IK08 according to EN/IEC 62208 (IK07 for cabinets with transparent door)
  • Double insulation
  • Insulation voltage Ui = 1000Vac and 1500Vdc
  • Self-extinguishing (GWT 960°C, UL HB) and halogen-free
  • Compliant with EN/IEC 61439-2, EN/IEC 60529, EN/IEC 62262, EN/IEC 62208 and UL50E Standards
  • UL, CSA and Lloyd’s approvals available

Technical Specifications

  • NEMA 3, 3R, 4, 4X, 6, 6P, 12 and 13
  • Various dimensions offered (please refer to product catalogue)

Certifications and Standards


  • UL / CSA (cULus Listed)
  • IEC 62208, IEC 61439-2, IEC 60529, IEC 62262

Applications

  • Manufacturing
  • Breweries
  • Steelworks
  • Public works
  • Petro-chemical industry
  • Road signage
  • Temporary connections
  • Telecoms
  • Solar energy applications

Tools and Resources

Related Products

Select region / language