Select Language
  • English
  • français

PolySafe Enclosures

polysafe-glass-reinforced-polyester-modular-enclosures-1440x600

Multifunction Polyester Enclosures

PolySafe is a range of modular cabinets made of Glass Reinforced Polyester suitable for outdoor and heavy-duty environments, when large enclosures with high IP rating are needed.

Benefits

wide-range-icon-390x195
Wide range

Sixteen-size standard dimensions (from 500 x 500 up to 1250 x 1000) in one depth 320 mm

Flexibility-icon-390x195
Versatility

It fits a vast variety of applications whenever a robust enclosure is needed

security-safety-icon2-390x195
Safety

Thanks to the halogen free material

easy-to-install-icon-390x195
Easy installation

Designed for wall mounting, floor standing and pole fixing

Features

  • 16-size modular enclosures; grey color RAL7035
  • IP rating IP55/IP65 (IP54 for transparent door version); shock resistance index IK10 (20J) according to IEC 60529 (IK07 for transparent door version)
  • Coupling possibilities in height, width and depth
  • Door with 5-point latching mechanism
  • Rated insulation voltage Ui= 1000Vac, 1500Vdc
  • Compliant with EN/IEC 60529, EN/IEC 61439-2, EN/IEC 62208, EN/IEC 62262 and UL50E Standards
  • UL, CSA and Lloyd’s approvals available

Technical Specifications

  • NEMA 3, 3R, 3S, 4, 4X, 12, 12K and 13
  • Various dimensions offered (please refer to product catalogue)

Certifications and Standards


  • UL / CSA (cULus Listed)
  • IEC 62208, IEC 61439-2, IEC 60529, IEC 62262

Applications

  • Commercial: Leisure (marketplaces, camps, leisure ports, attraction parks, etc.), gas stations, car washes, laundromats, industrial laundries, construction site enclosures, etc.
  • Industrial: Ship building, mining, automobile industry, paper industry, sugar refinery, food industry, distilleries, petrochemical industry, heavy industry, processing, surveillance systems, etc.
  • Utilities: Water treatment sites, gray water processing, telecommunications, traffic signaling, traffic management, public transport, energy distribution (electricity, gas, water), cable television, public lighting, railways, etc.

Tools and Resources

Related Products

Select region / language