Select Language
  • English
  • français

Gemini Enclosures

gemini-enclosures-1440x600

Thermoplastic Enclosures for Outdoor and Harsh Environments

Whether you are near the sea or close to a swimming pool, from torrid to icy temperature, in a dusty, dirty and harsh environments, GEMINI thermoplastic enclosure fully protect the integrity of the control panel infrastructure.
GEMINI is developed and designed by ABB together with the direct collaboration of panel builders, installers and designers in order to create insulating enclosures to better face extreme weather conditions, representing the best solution for both distribution and automation (control and command) applications.

Benefits

easy-to-install-icon-390x195
Easy installation

Ready-to-use solutions and components are available to quickly install all the devices for automation, distribution and combined automation and distribution, without using tools and thanks to snap-on fixing or pre-assembled hinges

environment-eco-icon-390x195
Eco-friendly

Thanks to the co-injection technology applied to a thermoplastic material, GEMINI guarantees outstanding performances and reduces at the same time the environmental impacts at the end of its useful life since it’s 100% recyclable

Flexibility-icon-390x195
Versatility

Available in 6 sizes and with transparent or blind doors, with adjustable distribution frame, with metal and plastic base plates: Gemini can be used and it adapts to the various customer's needs

security-safety-icon-390x195
Protection

IP66, IK10, GWT 750°C, UV and chemicals resistant

Features

  • Few parts: snap-on fixing, no tools needed
  • Pre-assembled hinges
  • Door with 180 degree rotation
  • Frame with integrated vertical wiring duct
  • Frontal cabling: comfort in the wiring process
  • A wide range of accessories for automation and distribution applications

Technical Specifications

  • NEMA 1, 3R, 4, 4X and 12
  • Various dimensions offered (please refer to product catalogue)

Certifications and Standards


  • UL / CSA (cULus Listed)
  • IEC 62208, IEC 61439-1, IEC 60529

Applications

  • Control and command panels
  • Solar (Combiner boxes)
  • Greenhouses
  • Chemical plants

Tools and Resources

Related Products

Select region / language