Select Language
  • English
  • français

SR2 Enclosures

sr2-metal-boxes-1440x600

Metal Boxes

SR2 enclosures is a complete range of monobloc structures for the construction of small and medium-sized electrical panels, for control and command or small distribution applications.

They are particularly used in on-board machine panels, boiler room switchboards, and pump control and in any situation connected to automation applications where a high IP rating is needed.                                                                                             

The SR2 enclosures can also be used for secondary distribution boards, thanks to the possibility of installing the entire range of modular devices and switches on a DIN rail combined with the pre-drilled and hinged front panels in the widths of 400, 600 and 800 mm.

Benefits

wide-range-icon-390x195
Wide range

Multiple dimensions offered

Flexibility-icon-390x195
Versatility

Thanks to the complete reversibility of the enclosure, it is possible to open the door to the right or to the left and the possibility of having stacking assembly of 2 enclosures

thumbs-up-icon-390x195
Easy to use

Providing the possibility of installing all modular devices and switches on a DIN rail combined with a hinged modular panel

security-safety-icon-390x195
Protection

Very high degrees of protection (IP65, IK10, suitable for outdoor installations)

Features

  • Internal plate in galvanized sheet 20/10 thickness in depth
  • Screwed cable gland plate (upper and lower) in 15/10 galvanized sheet with gasket seal applied inside
  • The standard color is textured RAL 7035; on request it is possible to order the SR2 box in a wide range of RAL colors (see catalogue indications)
  • Blind and glass doors available
  • The door is supplied together with the case (single code) in order to reduce the number of items to be managed
  • Compliant to UL508A, CSA C22.2, IEC 62208 and IEC 61439-1-2

Technical Specifications

  • NEMA 1, 3R and 12 (IP65)
  • EX II 3 G D
  • Various dimensions offered (please refer to product catalogue)

Certifications and Standards


  • UL / CSA (cULus Listed)
  • IEC 62208, IEC 61439-1-2

Applications

  • Outdoor installations
  • Indoor applications (control panels)
  • Telecommunications
  • Electrical distribution

Tools and Resources

Related Products

Select region / language