Select Language
  • English
  • français

APO Enclosures

apo-modular-glass-reinforced-polyester-boxes-1440x600

Modular Polyester Boxes

APO is a complete range of modular boxes, made of G.R.P. (Glass Reinforced Polyester).

Thanks to its modularity concept, boxes can be combined to each other to meet a wide variety of installation customers’ requirements.

Benefits

Flexibility-icon-390x195
Flexibility

Allowing to build the solution of housing and protecting the electrical devices tailored on your specific needs of the moment

easy-to-install-icon-390x195
Easy to install

Thanks to the broad range of accessories

security-safety-icon-390x195
Reliable

Thanks to the G.R.P material - operating temperatures from -25°C to 70°C in continuous use (peak temperatures up to 130°C)

security-safety-icon2-390x195
Protection and safety

Thanks to the very high degree of protection IP67. Insulation class II (double insulation)

Features

  • Nine-size modular enclosures; light grey color RAL 7035
  • Double insulation
  • APO polyester boxes are designed for both wall and pole mounting
  • Rated insulation voltage Ui = 1000Vac, 1500Vdc
  • Operating temperatures from -25°C to 70°C in continuous use (peak temperatures up to 130°C)
  • UL, CSA, Lloyd and Germanisher Lloyds approvals available

Technical Specifications

  • NEMA 3, 3R, 4, 4X, 6, 6P, 12 and 13
  • Various dimensions offered (please refer to product catalogue)

Certifications and Standards


  • UL / CSA (cULus Listed)
  • IEC 62208, IEC 61439-2, IEC 60529

Applications

  • Heavy industry
  • Refineries
  • Shipyards
  • Steelworks
  • Breweries
  • Petro-chemical industry
  • Public works
  • Solar energy applications

Tools and Resources

Related Products

Select region / language