Select Language
  • English
  • français

DC Non-Fusible Disconnect Switches

DC-non-fusible-disconnect-switches-1440x600-teaser

Gearing up your installation

OTDC switch-disconnectors provide robust and reliable switching and isolation in a wide variety of applications, such as solar/PV, Energy Storage System (ESS), EV Charging, marine, DC microgrids, DC datacenters, rail and DC distribution. . Their efficient design makes your operations smoother and more sustainable.

Benefits

hourglass-time-icon-390x195
High Performance

The unique 2-pole switch design has been optimized to break mid-currents up to 1500V DC easily and reliably, across the complete lifespan of the installation

space-saving-icon-390x195
Fast and Flexible

Modular design provides the advantage of operating more than one 1500V DC circuit simultaneously with a single switch, giving you more alternatives to design your installation

energy-efficiency-icon-390x195
Energy Efficient

Design has been optimized for a smaller footprint and high performance. A compact size gives you the possibility to use a smaller enclosure, without worrying about power losses

Features

  • Double contacts, totally isolated in the OFF position
  • Switches can be side or front operated and mounted in any direction without significant impact on the performance
  • Aux Contacts, Terminal Shrouds, CSA mechanical lugs, neutral available as accessories
  • Pistol and selector handles, plastic and stainless steel handles available as accessories
  • Other premium configurations available including: Multiple poles (2p,3p, 4p,6p)

 

  • OTDC XS-Series 16...32 Amperes:
    • Low current OTDC is equipped with high thermal capacity for 1000V DC applications
    • Available for base, door or DIN-rail mounting

 

  • OTDC S1.0-Series 100...250 Amperes:
    • Compact and reliable solution for 1000V DC DC21B applications
    • S1.0-Series has one of the smallest power losses on the market. They are an efficient solution for the end application
    • Special 1500Vdc versions available
    • Viewing window (100A to 1000A)

 

  • OTDC S2.0-Series 100...250 Amperes:
    • 1000V DC DC21B applications
    • Compact, high efficiency DC switch for 1500V DC DC-21B/DC-PV2 applications
    • This series includes variants for 10kA short-circuit applications and unique -ESS variants
    • The ESS variants are designed and tested with fuses for higher short-circuit applications up to 100kA
    •  Special 1500Vdc versions available
    • Viewing window (100A to 1000A)

Technical Specifications

  • 16A to 1000A
  • Up to 1000/1500Vdc

Certifications and Standards

  •  UL508, UL98, cULus Listed

Applications

  • Solar/PV
  • Energy Storage System (ESS)
  • EV Charging
  • Marine
  • DC microgrids
  • DC datacenters
  • Rail and DC distribution

Tools and Resources

Related Products

Select region / language