Demanding conditions? There’s a switch for that. The smallest of spaces? There’s a switch for that.
Your assets, protected for longer, nearly maintenance free? Every switch in our range supports that. Improving safety and reliability has never been this simple.
Accommodates up to 3 safety padlocks for added security, enabling authorized personnel to lock the switch and prevent unauthorized access or operation
The longer lifetime and nearly maintenance-free operation make these switches a dependable choice for continuous use
The ability to design freely and save space with up to 40% smaller enclosures makes these switches suitable for applications where space is at a premium
The inclusion of factory-installed components and innovative snap-on auxiliary contacts simplifies the installation process, offering convenience and time savings
Get back to the top