A smooth and safe transition from one power source to another is of the utmost importance. In case of power source failure, whether planned or unplanned, a rapid switch to back-up power is often crucial.
Change-over switches are extremely well suited for heavy duty applications
Equipped with a real one pole construction in even higher ratings (one line per power line), creating savings in terms of energy consumption by reducing power loss
Modular and flexible construction, which can even include an adjustable periscopic shaft, allows for different arrangements of the poles and handle, providing you with the opportunity to create unique space saving solutions
To complement our wide range of manual change-over switches, we also offer open transition manual change-over switches designed according to cUL certification standards in a power range from 16 to 800 Amperes
Get back to the top