Select Language
  • English
  • français

Non-Fusible Disconnect Switches

Non-fusible-disconnect-switches-1440x600-teaser

High Performance, Compact Solution

Manual switch-disconnectors are suitable for a wide range of demanding applications ranging from machinery to entire photovoltaic installations. They have been designed to be compact and reliable, offering high performance in even the most demanding environments.


Benefits


reliable-in-extreme-conditions390x195
Reliable in Extreme Conditions

Designed to be virtually maintenance free across their entire extended lifespan and offer reliable performance in any and all possible circumstances

space-saving-icon-390x195
Space Saving

Modular design and smaller dimensions enable installation into even the smallest enclosures, significantly reducing material, handling and installation costs

easy-to-install-icon-390x195
Easy Installation

The adjustable shaft (for external handles) and mounting feet, along with snap-on auxiliary contacts and terminal shrouds create considerable savings in terms of installation time and costs

Features

  • Viewing window (160A to 2000A)
  • Double contacts, totally isolated in the OFF position
  • Aux Contacts, Terminal Shrouds, CSA mechanical lugs, neutral available as accessories
  • Pistol and selector handles, plastic and stainless steel handles available as accessories
  • Other premium configurations available including: Side/Flange operated, Multiple poles (2p, 3p, 4p, 6p) and Motor operated (IEC only)

Technical Specifications

  • 16A to 2000A with high interrupting capacity (100kA)
  • Up to 600Vac

Certifications and Standards

  •  UL508, UL98, cULus Listed

Applications

  • Residential and industrial buildings 
  • HVAC
  • Water pumping stations
  • Data centers 
  • Photovoltaic installations

Tools and Resources

Related Products

Select region / language