Select Language
  • English
  • français
reliahome-1440x600-teaser

It's time to switch!

ReliaHome load centers fully replace the PowerMark™ Gold and PowerMark™ PRO load center offerings
reliahome-1440x600-teaser

PowerMark™ Load Centres - Single Phase

PowerMark™ load centres are designed to control the distribution of energy throughout your residential premises. Its unique features enable a safe, fast, and easy installation. At the same time, they deliver benefits in design, function, and quality that are intuitive and impactful.


Are you looking for support?

CONTACT US Tools and Resources

Benefits

Complete line of load centres for residential and light commercial applications

Full-length neutrals are easier to wire, reducing installation time and cost

Raised neutral screws cut wiring time

Tangential knockouts reduce conduit bending time

Sturdy copper bus and galvanized box increase durability and reliability

Back keyholes and slotted side holes simplify mounting


Features

  • Plug-on neutral breakers attach quickly to the round neutral bus using ReliaLock™ connection and round bars in PowerMark ™ Pro load centres
  • Diamond key knockouts and new knockout pattern in PowerMark™ Pro load centres
  • Convenient and elevated factory-installed neutral and ground bars
  • Full-length, 100% rated split neutral on each side
  • One-piece interior removes and reinstalls easily
  • Steel breaker mounting rail
  • White fronts for load centres with 12 circuits and above

 

Complete line of Q-Line branch devices: 

  • Combination Arc Fault Circuit Interrupter (AFCI) 
  • Ground Fault Circuit Interrupter with Self-Test (GFCI) 
  • Dual Function Circuit Interrupter (DFCI) 
  • Thermal-magnetic plug-in circuit breakers, including tandem, quad to increase number of circuits 
  • Surge Protective Devices (SPD)
  • Main circuit breaker load centres are suitable for use as Service Entrance Equipment when installed in accordance with the CEC

Technical Specifications

  • 40-225 Amps main lug: 2/4 – 40/80 feeder circuits 
  • 100-200 Amps main breaker: 12/24 - 60/120 feeder circuits 
  • 22kAIC main breaker factory installed, series rated 22/10 
  • Single phase, three wire, 120/240 VAC, 22 kAIC rated 
  • 60°C/75°C conductor rating 
  • Type 1, Type 3R enclosures 

Certifications and Standards

CSA C22.2 No. 29 Panelboards


Applications

New home construction
Home remodeling
Service upgrades
Light commercial

Tools and Resources


Related Products

Select region / language