Select Language
  • English
  • français

ReliaHome Generator Panels

generator-panel-1440x600-teaser

Reliable Power Solutions for Your Home

Ensure a reliable backup power supply during outages with ABB's ReliaHome Generator Panels, designed for seamless integration with your home's electrical system.

ABB's ReliaHome Generator Panels provide a reliable and efficient solution for homeowners looking to maintain power during outages.

These panels allow for easy switching between utility power and generator power, ensuring that critical appliances remain operational. With various configurations and compact designs, ReliaHome Generator Panels are perfect for both indoor and outdoor installations.

 


Benefits

thumbs-up-icon-390x195
User-friendly solution

Hassle-free installation experience for both installers and homeowners alike

easy-to-install-icon-390x195
Ease of installation

The simplest solution for both installers and homeowners

Flexibility-icon-390x195
Versatile Configurations

Available in different configurations to meet your specific needs

compact-icon-390x195
Compact design

Maximizes space efficiency

Features

  • Indoor flush, indoor surface, or outdoor enclosures
  • Equipment ground kit factory included
  • The circuits can be pre-selected
  • Different configurations to meet your installation requirements
  • No Meter Reading Required: No need to decide which circuits to turn on and off

Technical Specifications

  • 30 Ampere model: Dual Main Breaker 7,200 peak wattage capacity
  • 60 Ampere model: Dual Main Breaker 14,400 peak wattage capacity

Certifications and Standards

  • cULus Listed (Panelboards No. 67 / CSA C22.2 No. 29)

Applications

  • Residential
  • Light commercial

Tools and Resources

Related Products

Select region / language