With ABB ReliaMod® Modular Metering
Are you looking for support?
Innovation and reliability
With more than 130 years of expertise in the electrical industry, ABB brings the innovation and reliability you expect to complete your projects.
Glide through each installation
We’ve thought through requirements, specifications, and all the typical issues and missing features. We’ve introduced a suite of features, to make things more convenient.
Get support on time
We’ve invested in additional service and product capacity. You’ll have easy access to training, too. And online ‘tools’, to help you find what you need.
We’ve done plenty more to iron out the wrinkles in multi-family projects. You’ll find all the details here.
Are offered in both 125A and 225A sockets available in both 800A cross-bus and 1200A cross-bus versions for increased flexibility
Main Modules are designed for single-phase, three-wire 120/240V AC; three-phase, four-wire 120/208Y applications; and three-phase in/out, 240V max delta systems. Available with a choice of Main Breaker, Fusible Switch, or Lug incoming
Tenant Breakers are available as THQL and FORMULA A as 2-pole and 3-pole configurations with interrupting rating up to 22kAIC. Accessories and replacement parts are readily available to meet your multifamily and light commercial project requirements
Move from project to project uninterrupted with help and guidance from ABB.