Select Language
  • English
  • français

Meter Stacks - Residential and Commercial

Meterstacks-reliamod-1440x600-teaser

Designed for Main, Sub-Service switching, and Metering of residential, commercial, and industrial applications

ReliaMod® Meter Stacks are utilized in multifamily applications and consist of 4 and 6 commonly bussed meter sockets with branch circuit protection.

Meter Stacks are mechanically and electrically built to connect with main modules and other meter stacks to secure an optimized power distribution.

Benefits

Flexibility-icon-390x195
Adaptable design

Versatile construction suits multiple applications

easy-to-install-icon-390x195
Installation flexibility

The 5th jaw kit accommodates diverse installation needs

time-efficienty-icons-390x195
Time efficiency

A host of features enable quicker installations

security-data-icon-390x195
Enhanced security

Enclosed vertical bus guards against power theft

Features

  • Gasketless 3R rated enclosures provide long lasting installations indoor, or in the harshest of environments.
  • Removable knockout plates on the rear and bottom provide unmatched time savings.
  • Shear nuts are included on all horizontal bus connections to eliminate the need for time-consuming torque readings. This breakaway nut provides a visual indicator of torque.
  • Single phase meter stacks are supplied with 4-jaw meter sockets (5th jaw kit available for field installation).
  • Factory phase balanced with provision for in-field phase balancing.

Technical Specifications

  • Available with 800A and 1200A horizontal bussing
  • Sockets are offered in 125A, 1PH and 3PH options
  • Tenant breakers are offered fully rated up to 22kAIC in 125A
  • 3R rated enclosure painted ANSI 61 grey

Certifications and Standards

  • CUL Listed, 1-phase and 3-phase
  • Specifically designed for CSA Type A "cold metering" in Canada

Applications

  • High-rise apartments and condos
  • Multi-family apartments and mixed use
  • Light commercial modular metering projects

Tools and Resources

Related Products

Select region / language