Select Language
  • English
  • français

Tenant Breakers and Accessories

Tenants-breakers-and-accessories-reliamod-1440x600-teaser

Tenant Circuit Breakers are used in every residential and light commercial group metering applications

The ReliaMod® product line offers 2 or 3 pole configurations with amperage ranging from 40A to 225A, suitable for 125A or 225A sockets.

Tenant Breakers protect branch circuit against overloads to downstream units. They are installed within the meter stacks and are available as THQL and FORMULA A as 2-pole and 3-pole configurations with interrupting rating up to 25KAIC @ 240V.

ABB modular metering offers a broad selection of accessories for flexibility: Surge protective device modules, Transition adapters, Elbows, Spacers, Mounting rails, and others.

Benefits

security-safety-icon-390x195
Reliability

Leverage ABB's robust family of circuit breakers

easy-to-install-icon-390x195
Flexible installation

Breaker accessories are easily added in the field at the time of installation, or as retrofit

time-efficienty-icons-390x195
Time efficiency

Accessories install "in-line" saving time and money at installation

options-icon-390x195
Local solutions

Replacement parts and breakers are available locally to minimize downtime

Features

  • Breaker families consistent with those across the ABB low voltage portfolio
  • Available with cleat-style wall mounting rails to provide an easier and safer install
  • Surge modules can mount "in-line" saving install time, cost and providing a cleaner installation
  • Corner elbows, spacer sections, and adapters enable installation in the tightest of spaces

Technical Specifications

  • THQL series 2-pole breakers ranging from 10-22kAIC are suitable for 125A stack
  • Surge Modules are available with up to 300kA protection
  • All "in-line" accessories come with 1200A bussing making them suitable for all applications

Certifications and Standards

  • All Surge modules are UL1449 listed

Tools and Resources

Related Products

Select region / language