Select Language
  • English
  • français

Power Inlets

power-inlet-1440x600-teaser

Midwest Power Inlets for generator applications

Power inlets from Midwest Electric work with the manual transfer switches and generator panels for standby power. Each inlet comes in a single enclosure for maximum protection against weather and normal field use.  

Benefits

performance-icon-390x195
Rugged durability

G90 galvanized steel construction for superior corrosion protection

security-safety-icon2-390x195
Safety

Padlockable door to help prevent unauthorized access

easy-to-install-icon-390x195
Cost savings

All components factory wired and assembled

Features

  • NEMA 3R weatherproof construction
  • All in one construction for factory assured terminations
  • Rolled edge door for cord protection
  • Cover design allows cords to exist while maintaining the NEMA 3R integrity
  • Wide assortments of concentric knockouts offer flexibility in the installation
  • Dead front construction prevents accidental contact with live parts

Technical Specifications

  • 20A, 30A or 50A units
  • L14-20, L14-30 and CS6375 (50A California standard)

Certifications and Standards


  • CSA / UL (cULus Listed)

Applications

  • Residential
  • Generator and power transfer

Tools and Resources

Related Products

Select region / language