Select Language
  • English
  • français

Transfer Switches

Transfer-Switches-1440x600-teaser

Midwest Heavy Duty Transfer Switches

The Midwest line of heavy duty manual transfer switches provide reliable, and trouble-free transfer of power from the normal utility supplied source to a stand-by generator enabling the user to maintain power during utility down time periods. The "double throw" mechanism helps prevent dangerous backfeeding of generator power into the utility system. The Midwest transfer switch is designed to be fully operational and switchable at full rated capacity.

The Midwest transfer switch is available in single phase and three phase configurations, 100-400 amperes and in ratings through 600V. Typical applications include poultry farms and dairy farms, ventilation in animal confinement buildings, crop drying, and anywhere an extended loss of normal power service would result in severe loss, damage or inconvenience.

Benefits

performance-icon-390x195
Rugged durability

G90 galvanized steel construction for superior corrosion protection

security-safety-icon2-390x195
Safety

Interlock allows door opening only when switch is in the OFF position on most models

easy-to-install-icon-390x195
Ease of installation

Broad range of concentric knockouts accommodate varying wiring needs

Features

  • Break before make switch mechanism on most models
  • All-in-one construction with factory-assured terminations
  • Knife blade switch contacts help provide long life
  • Padlock provision on door
  • Clear line shield for visual verification of blade position while helping guard against contact with live parts
  • High quality, user-tested components designed for long life

Technical Specifications

  • 100A to 400A
  • 240 Vac or 600 Vac models
  • 10kA IC

Certifications and Standards


  • CSA / UL (cULus Listed) for non-service entrance applications

Applications

  • Commercial / Industrial

Tools and Resources

Related Products

Select region / language