Select Language
  • English
  • français

Spa Panels

spa-panels-1440x600-teaser-.jpg

Midwest Spa and Pool panels

GFI disconnects provide a convenient, low-cost means, to satisfy National Electric Code requirements for a GFI disconnect for spas, hot tubs, water heaters and swimming pools. The NEMA 3R design insures a safe, weather-tight installation. All units come fully assembled, factory wired and include a circuit breaker with ground fault protection.

Benefits

savings-icon-390x195
Cost saving

Fully assembled unit saves costly installation time

security-safety-icon2-390x195
Safety

Padlock provision to prevent unauthorized access

reliable-in-extreme-conditions390x195
Weatherproof

G90 galvanized steel construction for superior corrosion protection

Features

  • Extra circuit breaker spaces allow for future expansion
  • NEMA 3R weatherproof enclosures
  • Durable polyester powder coat finish resists chipping and fading
  • All terminals accept copper or aluminum wire for installation flexibility
  • Includes both overcurrent and ground fault protection
  • Overhead hub opening

Technical Specifications

  • 50A or 60A GFCI protected circuits
  • 125A rated
  • 120/240V

Certifications and Standards


  • CSA / UL (cULus Listed)

Applications

  • Residential Spa and Pool

Tools and Resources

Related Products

Select region / language