Select Language
  • English
  • français

Safety Switches

Safety-Switches-1440x600-teaser

Midwest General and Heavy Duty Safety Switches for non-service entrance locations

Midwest Electric Products offers a wide variety of general duty and heavy duty safety switches, all of which are UL and cUL listed. The general duty switches are designed for residential and light commercial purposes such as strip malls. Our line of heavy duty switches is best suited for commercial and industrial applications such as office buildings, manufacturing and agricultural facilities.

Benefits

security-safety-icon2-390x195
Safety

Direct-drive, quick-make, quick-break mechanism "snaps" the contacts open and closed, providing positive ON-OFF indication

Flexibility-icon-390x195
Flexibility

Wide range of switches available from 30A up to 600A

reliable-in-extreme-conditions390x195
Weatherproof

Heavy gauge galvanized steel construction for superior corrosion protection

Features

  • NEMA Type 1 or NEMA Type 3R enclosures
  • Fusible or Non-fusible
  • 2 pole or 3 pole
  • Horsepower rated
  • Highly visible ON-OFF label
  • Self-leveling three-point mounting pattern
  • Wall mounting bracket for 400A and 600A switches

Technical Specifications

  • 30A up to 600A
  • General Duty 240 Vac / 250 Vdc
  • Heavy Duty 600 Vac / 250 Vdc

Certifications and Standards


  • CSA / UL (cULus Listed) for non-service entrance applications

Applications

  • Residential
  • Commercial / Industrial
  • Agriculture

Tools and Resources

Related Products

Select region / language