Select Language
  • English
  • français

RV Park Equipment

RV-park-equipment-1440x600-teaser

Midwest range of products for RV parks

Midwest Metallic RV power centers are a cost effective favorite among campground owners seeking to provide the essential amenities to their campers while keeping their initial and life time costs to a minimum. All components are factory assembled and wired to reduce installation time.

The power centers are formed from galvanized steel and are top-coated with a durable powder coat finish for years of maintenance free operation. These dependable power centers are available in several mounting options; surface mount, pad mount or earth burial posts. Power centers are available in either single-sided or double-sided construction and have a variety of protection, receptacles, and convenience options available.

This versatility gives campground owners the features their campers expect and keeps them coming back year after year!

Benefits

savings-icon-390x195
Cost saving

Fully assembled unit saves costly installation time

Flexibility-icon-390x195
Flexibility

Wide range of receptacle and circuit protection combinations (50/30/20 amp)

reliable-in-extreme-conditions390x195
Weatherproof

Heavy gauge galvanized steel construction for superior corrosion protection

Features

  • Weather resistant and tamper resistant duplex outlets
  • GFCI protection (outlet or circuit breaker)
  • Loop-feed lugs on pedestal models (pad mount or earth burial)
  • Earth burial or pad mounted pedestals
  • Surface mounted units (for existing pedestals)
  • Metered or unmetered

Technical Specifications

  • 120/240 - 240 Vac
  • Up to 125A
  • Bottom or Top feed selection
  • Various combinations of receptacle (refer to the main catalogue)

Certifications and Standards


  • CSA / UL (cULus Listed)

Applications

  • Recreational (RV Parks)

Tools and Resources

Related Products

Select region / language