Standard panels

Panels designed to provide intuitive, fast response rates, ready-to-use templates and libraries, multiple language support and more.

The Standard range of Panel 800 comprises of PP875, PP881, PP883, PP886 and PP895 that are designed for cost-effective, safe and efficient monitoring and controlling complex HMI applications.

These panels provide improved process visibility through high-resolution widescreen in 7”, 10.1”, 12.1”, 15.4” and 21.5” TFT/LED display, quicker access to multiple applications and an easy-to-use touchscreen interface. 

These panels are made of a strong yet lightweight die-cast, powder-coated aluminum housing and are designed to operate at temperature ranges from - 10 °C to + 60 °C / 0 °C to + 50 °C. The IP66/IP65 rating front casing enables them to withstand wet, dusty and demanding environments. 

Click here to learn more about Panel 800 features and benefits.

For up to date technical data on panels, comparisons, and to generate data sheets, please visit Compact Hardware Selector:

Compact Hardware Selector

Panel 800 Version 6_2 standard panels

Are you looking for support or purchase information?

Loading documents
Select region / language