800xA Fieldbus protocols

System 800xA minimizes the effort of device integration through Fieldbus topology design and field device configuration, commissioning, diagnostics, and maintenance as an integrated part of the control system environment.

Benefits of ABB field device integration solutions:
  • Choose the fieldbus best suited for the application
  • Certified a broad range of field devices from ABB and third party manufacturers
  • Solutions available for all plant applications
  • No need for additional external hardware or tools
  • Reduced engineering, commissioning and life cycle costs
  • Easy access to device data improves operations
  • Increase plant availability and optimize maintenance with condition monitoring

Which fieldbus should I use?


The answer depends on the application and what’s already installed. An optimized solution will probably use more than one. For example, new 'analog' installations benefit greatly from FOUNDATION Fieldbus, while new 'discrete' installations can benefit from PROFIBUS, PROFINET, DeviceNet and Ethernet/IP. For Electrical Control Systems, 800xA supports protocols like IEC 61850, Ethernet /IP, PROFIBUS, DeviceNet, MODBUS, among others.

The protocol doesn't matter - just plug it to 800xA! 
ABB has a wide range of choices to suit various applications. 

Supported protocols

Filedbus

サポート或いは製品の購買情報をお探しですか?

Related topics

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language