S400 Remote I/O for Advant Master DCS

Migration and support for ABB S400 remote I/O for Advant Master DCS, and the Advant Controller 410 and Advant Controller 450.

S400 Remote I/O Units makes it possible to distribute the system’s inputs and outputs to distances of up to 750 m from the Process Station. The Process Station and the various I/O units communicate via the ABB MasterFieldbus serial bus

The laying of cable represents a major part of the costs involved in such a system. For this reason it is obviously advantageous to be able to transmit a large number of signals serially between the Process Station and one I/O unit and to have separate signal wires only between the I/O unit and the process. The more spread out the process, the greater the advantages offered by Distributed I/O.

ABB maximizes your system investment and provides an evolution path forward for your ABB DCS. This is achieved by designing control systems for continuous evolution and by providing service offerings that extend the life cycle and improve the availability and performance of systems in the ABB portfolio and beyond.

Read more about the evolution path for S400 Remote I/O.

widgets-jump-question

Overview
Application

All of the I/O units have the same mechanical design and differ only with regard to their indicators and with regard to the type, number and grouping of their inputs and outputs.

Each unit is housed in a cast aluminium chassis. The circuit board is screwed permanently to the chassis and uses it as a heat sink.

The chassis and the electronics are covered by a plastic cover which may be removed only by a qualified service technician. Above the cover there is a lid which covers the accessible parts of the electronics, including the address switches.All of the inputs and outputs have two-wire connectors and require no additional terminal units.

Technical Data of S400 I/O Units

DSDX 452 Digital Basic Unit
Number of inputs 20, Digital, 24 V d.c.
Number of outputs 12, Digital, relay
Communication MasterFieldbus SDB
Monitoring Power loss, self-test when started, monitoring of communications
Indicators Operation, channel indicator, power supply, transducer power supply
Expandable With DSDX 451 or DSDI 451

DSDI 452 Digital Basic Unit
Number of inputs 32, Digital, 24 V d.c.
Number of outputs 0
Communication MasterFieldbus SDB
Monitoring Power loss, self-test when started, monitoring of communications
Indicators Operation, channel indicator, power supply, transducer power supply
Expandable With DSDX 451 or DSDI 451

DSDX 451 Digital expansion unit
Number of inputs 20, Digital, 24 V d.c.
Number of outputs 12, Digital, relay
Communication Only with the basic unit to which the expansion unit is connected
Monitoring Monitored by basic unit
Indicators Operation, channel indicator, power supply, transducer power supply
Expandable No

DSDI 451 Digital expansion unit
Number of inputs 32, Digital, 24 V d.c.
Number of outputs 0
Communication Only with the basic unit to which the expansion unit is connected
Monitoring Monitored by basic unit
Indicators Operation, channel indicator, power supply, transducer power supply
Expandable No

DSDX 454 Digital basic unit
Number of inputs 20, digital, 48 V d.c.
Number of outputs 12, digital, relay
Communication MasterFieldbus SDB
Monitoring Power loss, self-test when started, monitoring of communication
Indicators Operation, channel, indicator, power supply, transducer power supply
Expandable Expandable With DSDX 453 or DSDI 453

DSDI 454 Digital basic unit
Number of inputs 32, digital, 48 V d.c.
Number of outputs 0
Communication MasterFieldbus SDB
Monitoring Power loss, self-test when started, monitoring of communication
Indicators Operation, channel, indicator, power supply, transducer power supply
Expandable Expandable With DSDX 453 or DSDI 453

DSDX 453 Digital expansion unit
Number of inputs 20, digital, 48 V d.c.
Number of outputs 12, digital, relay
Communication Only with the basic unit to which the expansion unit is connected
Monitoring Monitored by basic unit
Indicators Operation, channel, indicator, power supply, transducer power supply
Expandable No

DSDI 453 Digital expansion unit
Number of inputs 32, digital, 48 V d.c.
Number of outputs 12, digital, relay
Communication Only with the basic unit to which the expansion unit is connected
Monitoring Monitored by basic unit
Indicators Operation, channel, indicator, power supply, transducer power supply
Expandable No

DSAX 452 Analog basic unit
Number of inputs 14, Analog Can be jumpered as differential or single and for curren or voltage
Number of outputs 6, Analog Unipolar. Puts out current and voltage signals
Communication MasterFieldbus SDB
Monitoring Power loss, self-test when started, monitoring of communication
Indicators Operation, transducer power supply, A/D converter functioning
Expandable No

DSDX 452L Digital basic unit, low signal level outputs
Number of inputs 20, digital, 24 V d.c.
Number of outputs 12, digital, relay of low level signal type
Communication MasterFieldbus SDB
Monitoring Power loss, self-test when started, monitoring of communication
Indicators Operation, transducer power supply, A/D converter functioning
Expandable With DSDX 451, DSDX 451L or DSDI 451

DSDX 451L Digital expansion unit, low signal level outputs
Number of inputs 20, digital, 24 V d.c.
Number of outputs 12, digital, relay of low level signal type
Communication Only with the basic unit, to which the expansion unit is connected
Monitoring Monitored by basic unit
Indicators Operation, transducer power supply, A/D converter functioning
Expandable No

DSDX 454L Digital basic unit, low signal level outputs
Number of inputs 20, digital, 48 V d.c.
Number of outputs 12, digital, relay of low level signal type
Communication MasterFieldbus SDB
Monitoring Power loss, self-test when started, monitoring of communication
Indicators Operation, channel, indicator, power supply, transducer power supply
Expandable With DSDX 453 or DSDI 453

DSDX 453L Digital expansion unit, low signal level outputs
Number of inputs 20, digital, 48 V d.c.
Number of outputs 12, digital, relay of low level signal type
Communication Only with the basic unit to which the expansion unit is connected
Monitoring Monitored by basic unit
Indicators Operation, channel, indicator, power supply, transducer power supply
Expandable No

 

Evolve your system

Loading documents
Select region / language