Motors and drives are used throughout the pharmaceutical industry to operate HVAC systems, to drive laboratory or bulk manufacturing equipment (including mixers, agitators, pumps, centrifuges, dryers, blowers and fans), and for transport and equipment operation in the formulation and packaging stages.
ABB offers the most comprehensive portfolio of low voltage motors that help you to improve reliability, energy efficiency and productivity of your processes. Did you know that electric motors consume over 45% of the world's electricity? By 2040 the number of motors will double. Adoption of high-efficiency motor systems cut global electricity consumption up to 10%. Furthermore, pairing an IE5 high efficiency motor with a variable speed drive (VSD) cuts energy losses by 40%, typically reducing energy bills by up to 25%.
Opportunities exist within pharmaceutical laboratories and manufacturing and process facilities to increase safety, reduce energy consumption, and develop more sustainable practices all while maintaining or enhancing productivity.
Additionally, ABB motor and drive services can be included in a tailored ABB OneCare Agreement to suit your specific needs. All this also comes with ABB's trusted 24/7 global service network.
Start learning more today...