Circuit breakers

ABB SACE meets the new grid requirements guaranteeing high quality and innovation as standard.

The world of electrical power distribution is evolving rapidly, driven by digitalization, energy efficiency, and the growing need for resilient infrastructure. ABB’s low-voltage circuit breakers are engineered to meet these demands with precision, reliability, and adaptability.

At the forefront of this evolution is the new SACE Emax 3—ABB’s most advanced air circuit breaker yet. Designed for critical applications, Emax 3 introduces predictive maintenance, integrated arc flash detection, and industry-first IEC 62443 Security Level 2 certification for cybersecurity protection. It sets a new benchmark in intelligent power management for data centers, hospitals, airports, and industrial facilities.

From 125 to 6000 A, ABB offers a complete range of molded case and air circuit breakers. The cutting-edge Ekip architecture enables full customization, allowing devices like SACE Emax 3, Emax 2, and Tmax XT to evolve throughout their lifecycle—ensuring high performance, safety, and digital connectivity across all applications.

 

E3_famiglia_2

Are you looking for support or purchase information?

Contact us
cyber security_logo_redline[39] 1Cyber security: robust protection
ABB Electrification Smart Power provides the defense-in-depth security required for mission-critical applications and industries. With the ISA/IEC 62443-4-1 Security Standard for Industrial Automation and Control Systems, high levels of cyber security are provided across all product life cycle processes for all ABB Electrification Smart Power technologies. 
 

Highlights

Our offering

Tools & Support

Explore More Products!

Don't miss out on our extensive range of products tailored for the Canadian market!

Offering for Canada
Select region / language
Go to eFinder
close button