Intelligently networked with smartIP

Digital building control – tailor-made for every requirement

With smartIP the user benefits from the networked operability of a wide range of building functions. The IP-based systems ABB-Welcome IP and ABB-AccessControl combine a variety of advantages. IP connectivity minimizes restrictions on the number and range of end devices used to control the system. Decentralized control and installation options also protect your system effectively. As a modular system, smartIP adapts itself to various requirements – for more flexibility, efficiency and safety as well as capacity and cost savings in installation, operation and maintenance of your smart home and smart building appliances.




ABB-Welcome IP

By means of HD video communication the ABB-Welcome IP door communication monitors all entrance areas at the exterior side of the building, in the building and its surroundings. The outdoor stations can be used flexibly via network connection, whether in one-family houses or high-rise buildings, office buildings, industrial buildings, hotels or hospitals.

Highlights

  • Option: Integrated RFID reader (MIFARE® DESFire®) 
  • Status display and language navigation 
  • Integrated hearing loop
  • PoE supply



Product overview

IP touch - one panel for all systems

The IP touch 7" and IP touch 10" with their intuitive user interface offer a uniform solution for ABB-free@home®, ABB i-bus® KNX and ABB-Welcome IP. The white or black high-gloss optics of the glass impresses with its durability and timeless aesthetics. Via your smartphone or tablet you can see who is at your door while you are travelling. Made possible via the MyBuildings portal powered by ABB Ability™ and the ABB-Welcome App.

Highlights

  • Usable for all systems (ABB-free@home®, ABB-Welcome and ABB i-bus® KNX)
  • Intuitive touch screen
  • Induction loop for hearing aids
  • Only 7.8 mm deep for flush-mounting
  • Option of LAN or WLAN version
  • Available in black and white



Product overview

Comfort plus control - ABB-AccessControl

With ABB-AccessControl you can handle complex access management easily and user-friendly. Via the Smart Access Point the system can be used as a stand-alone solution or as part of a building system scalable for every requirement. ABB-AccessControl transmits data highly encrypted. Access is possible via the MyBuildings portal powered by ABB Ability™ via remote control. ABB-AccessControl can be combined with ABB-Welcome IP via the Smart Access Point.

Highlights

  • Fitting for plug-in locks according to EU, US and Swiss standards
  • Battery operation 
  • Can be unlocked in case of an emergency 
  • Firmware update online possible
  • IP66



Product overview

Swiss round profile semi-cylinder
Swiss round profile semi-cylinder with rotary knob
Euro-semicylinder
Euro-cylinder with rotary knob
ANSI Mortise profile cylinder
Scandinavian Nordic profile cylinder
ANSI RIM profile cylinder
Transponder

Online services via MyBuildings portal powered by ABB Ability™

Access from anywhere at any time

 

The new platform extends the MyBuildings Portal with attractive services for your access management. At all times and everywhere you have access to door calls, video surveillance, access protocols and you open the door via remote access.

 

 

 

Remote access and notifications service:
  • Incoming door calls (audio/video) 
  • Video surveillance
  • Remote opening 

Remote access to the access control in the commercial sector for example:

  • Remote access to the management software 
  • Remote access to digital cylindrical locks

Online memory can be booked additionally for:

  • Video events 
  • Pictures

MyBuildings portal powered by ABB Ability™

Select region / language