ABB i-bus® KNX building automation

The next level of intelligent building automation


Choose ABB i-bus® KNX for a perfectly matched solution of intelligently linked automation for larger residential or office buildings. With the KNX standard, you can select products independently and make changes at any time during a running project. Automated and time-controlled processes of heating, ventilation and shading, as well as other applications, are optimally adapted to individual requirements. All components are compatible with each other - for more sustainability, lower costs and first-class comfort.


KNX_product

 



ABB-Tenton-sensors_visual

ABB Tenton® sensors - customized for you

ABB/Busch-Jaeger has optimised its range of KNX room control units for commercial buildings. The result: easy-to-use room temperature controllers. The design and function of the operating elements can be selected according to your individual requirements, and elements can be labelled individually.

Highlights

  • now also in matt black and aluminium silver 
  • Available with integrated room temperature controllers and CO₂/humidity sensor
  • Surface and flush-mounted installation
  • Control of all room functions from HVAC to shading and lighting


Product overview

RoomTouch-side view visual

ABB RoomTouch® - As individual as your home 

ABB RoomTouch® KNX is a sensor-controlled HD-TouchDisplay for controlling functions for your home. The display that can be mounted in landscape format or portrait format is an attractive alternative to the standard KNX push-button. All functions can be controlled by means of gentle swiping or touching for intuitive operating comfort. Operating concept and selection of functions can be configured individually. 

Highlights

  • Materials such as glass and metal 
  • One-hand activation of previously specified scenes 
  • Integrated room temperature controller 
  • Extremely flat design (11 mm) 



Our innovation at a glance








ABB i-bus KNX Switch-actuators_visual

ABB i-bus® KNX Switch actuators

The ABB i-bus® KNX switch actuator ranges Combi, Standard and Professional offer the highest flexibility on the market. Fast parameterisation of the devices is possible due to a template function in the ETS. 




Product overview

Highlights

  • Adjustments are possible after the installation 
  • Safety: Manual operation can be blocked 
  • Intuitive commissioning 

Highlights

  • Universal switching in every application
  • Simple operating options independent of voltage

Highlights

  • Resistive: Reliable switching of high loads

Building Information Modelling (BIM)

More efficient planning and building

 

With the BIM configurator app the ABB switch ranges can be easily integrated into existing BIM objects. All switches for a project can be configured and managed with the BIM software Revit. Also parts lists and order documents can be generated.

 

 

BIM_product image
BIM-Configurator for switch ranges

With the BIM configurator app the ABB switch ranges can be easily integrated into existing BIM objects. All switches for a project can be configured and managed with the BIM software Revit. Also parts lists and order documents can be generated.

  • Easy configuration of complete switch ranges 
  • Always the latest product data
  • Precise indication of switches in the floor plan

BIM objects for downloading

ABB makes all products available for architects and planners as high-value BIM objects with relevant data and characteristics for downloading without a charge.

  • Download center with BIM objects and product information 
  • Different formats in one file

Go to BIM webpage

Select region / language