Solutions for critical power

OEMs manufacturers of UPS

Critical_banner

Helping to ensure many years of reliable, trouble-free service


Uninterrupted power supply and reliability is essential for many critical power technologies as they depend on around-the-clock system availability for an array of applications. A momentary loss of power can shut down hospitals and first responder communication networks, financial institution computer hardware, air traffic control centers/towers, business-based infrastructures, and telecommunication systems. Because performance always matters, quality protection and control are essential. ABB can deliver UPSs manufacturers with a full range of low voltage products to achieve high-availability systems in terms of reliability, functionality, maintainability and fault tolerance.

Highlights

UPS components

Low voltage products in UPS
UPS provides a reliable instant backup power in the event the primary power source is temporarily lost. The choice of suitable UPS must consider different  aspects such as configuration and load type and requirements, ensuring reliability  and productivity while saving costs.

Main products

Protection and safety

Switch and disconnect

Motor management

Enclosure, connection and installation

Metering, monitoring and signalling

Power supply

Related offering

Select region / language