Load Management
Low-Voltage components
Efficient energy use is essential in industrial automation, where electrical load control ensures operational reliability, reduces waste, and enhances system performance.
Complex Industrial Automation
Need for Operational Efficiency
Stringent Safety Standards
Industries must optimize energy usage in real time, reduce peak demand, and monitor load behavior to prevent downtime and ensure continuous operation.
Process Optimization
Predictive Maintenance
Remote Supervision
ABB offers a complete portfolio of Load Management devices for the efficient and safe use of electrical energy in industrial operations.
Comprehensive portfolio
Addressing different applications
Global availability
The mechanical opening of a DC circuit under load always leads to arcing, requiring much higher forces for switching and handle the arcing.
For lamp loads ABB offers lamp starter combinations consisting of a MS132-L or MS132-LC lamp circuit breaker and AF-...L lamp contactors. Typical applications are streetlights, greenhouses, and commercial and industrial buildings.
In Low Voltage industrial installations, capacitors are used for reactive energy correction. When these capacitors are energized, over-currents of high amplitude and high frequencies (3 to 15 kHz) occur during the transient period (1 to 2 ms).
Low voltage transformers are used to supply control power to control and auxiliary circuits in distribution and automation boards and to provide galvanic isolation. Vulnerable to electrical failures, they need a proper protection.
Integrate ABB solutions into a seamlesspartner experience
Coordinated product choice
Find suitable product based on electricalcharacteristics
Configure ABB solution for your application
Easy find an ABB products drawings foryour design
Submit your inquiry and we will contact you