ABB RoomTouch®

As individual as your home

The ABB RoomTouch® KNX display is a capacitive multi control element for intelligent controlling of rooms either in residential homes or commercial applications such as hotel rooms, offices and medical practices. With a super slim 11mm design, ABB RoomTouch® features a sleek metal frame and high-quality glass panel and is available in stylish black or white color finishes.

The user-friendly design with its easy and intuitive Iconography reduces the complexity of the device and allow all daily routines in smart living – from lighting, blinds, scenes, time programs to room temperature, data from your weather station and audio – to be easily controlled by one device. All functions can easily be controlled by gently swiping up for instance to open the blinds or swiping down to shut them. Personalized room scenes can be created, such as a movie setting, where the blinds are closing, and the lights dim down, by one simple touch on the panel. The panel can also be controlled by sliding through the menu or tapping to confirm an operation like switching on the lights.

For added energy savings, the device features a quick standby mode when the room turns dark and turns on automatically when it senses the presence of someone close by. It also offers a day and night mode to complement the lighting of the room.

Before installation users can decide if they want to install it landscape or portrait.

Highlights

  • Up to 30 control elements
  • The full hand activates a pre-defined “coming in” scene or function
  • Acoustic and haptic feedback
  • Integrated proximity and brightness sensor
  • Integrated room temperature controller
  • Anti-glare mode for use in dark
  • Integrated binary input
  • Integrated external temperature sensor input
  • Commissioning via ETS5 and DCA tool

Are you looking for support or purchase information?



Main features



Learn more about



Products and Documentation

Products
Documentation
Loading documents


Select region / language