ABB-Welcome IP

 

ABB-Welcome IP system is our IP-based door entry communication system, offering a comfortable and
safe method of entering buildings with an integrated, intuitive solution.

 

Suitable for every need


The ABB-Welcome IP system foresees the integration of up to 999 buildings at the same time. Available for both single and multi-family house systems.

How does ABB-Welcome IP work?


ABB-Welcome IP system offers HD video communication, which can be used for external, internal and remote monitoring of residential and functional buildings. All that is needed for commissioning is an Internet connection. The system consists of three essential components: an outdoor station, a system control unit and an indoor intercom station (panel or concierge station).

 

Benefits and Features

 

Discover the ranges

 

Video and audio indoor station


IP Touch 10

Main features:

CheckboxIntuitive sliding screen (1024 x 600 px)

CheckboxInduction loop in all the versions

CheckboxStainless steel end strip

CheckboxEnables to use up to 8 mobile devices with the ABB-Welcome App

 

Detailed information:

H8237-4W IP touch 10", LAN+WiFi, White

H8237-4B IP touch 10", LAN+WiFi, Black

H8237-5W IP touch 10", LAN+LAN, White

H8237-5B IP touch 10", LAN+LAN, Black


IP Touch 7

Main features:

CheckboxJust 7.8 mm deep for flush mounting

CheckboxHigh-resolution display (1024 x 600 px)

CheckboxInduction loop in all the versions

CheckboxEnables to use up to 8 mobile devices with the mobile app

 

Detailed information:

H8236-4B IP touch 7", LAN+WiFi, Black

H8236-4W IP touch 7", LAN+WiFi, White

H8236-5B IP touch 7", LAN+LAN, Black

H8236-5W IP touch 7", LAN+LAN, White


IP Touch Lite 7

Main features:

CheckboxHigh Resolution display (1024 x 600 px)

CheckboxCustomizable dashboard and setup preferences

CheckboxGuided step by step wizard for simplified configuration

CheckboxEnables to use up to 8 mobile devices with mobile App

 

Detailed information:

H8249-1W IP Touch Lite 7, DES+APP, LAN+WiFi, White

H8249-1B IP Touch Lite 7, DES+APP, LAN+WiFi, Black


Audio

Main features:

CheckboxBig operation button (3 or 6 buttons optional)

Checkbox3-level adjustable volume (max-mid-mute)

Checkbox5 ringtones for different call sources let you know who is calling in advance

CheckboxAutomatic unlock provides convenience in cases where the door needs to be opened in any case

 

Detailed information:

 

 

Compare our products

 

The IP video indoor ranges can be easily integrated with ABB-Welcome IP, ABB-AccessControl and ABB-free@home®​ systems.

Compare features and functionalities to choose the best product suiting your needs.
 

Video outdoor stations


Video touch 5"

Main features:

CheckboxIntuitive operable touchscreen & virtual keypad integrated

CheckboxHD video streaming (720p) with a 130-degree angle

CheckboxSuper anti-fog coating and built-in heater

CheckboxIntegrated RFID Reader (MIFARE® DESFire® EV1 & EV2) for door opening

 

Detailed information:

H81381T-W OS, IPtouch 5”, Desfire/IC card reader, white

H81381T-S OS, IPtouch 5”, Desfire/IC card reader, stainless steel, with induction loop


Keypad series

Main features:

CheckboxPhysical address / logical address calling type

CheckboxEnable communication with IP touch panel, guard unit or property management.

CheckboxEquipped with display, transponder and keypad serves

CheckboxBrushed stainless steel and aluminium, white, matt on request

 

Detailed information:

H81383K-S OS, IPkeypad, with display, ID card reader and induction loop, stainless steel

H81384K-S OS, IPkeypad, with display, IC card reader and induction loop, stainless steel


Pushbutton series

Main features:

CheckboxProgrammable as you want (switch on lighting, call indoor station or guard unit)

CheckboxBar and around pushbutton for optional

CheckboxBright back-lit ensures a clear nameplate at nighttime

CheckboxBrushed stainless steel and aluminium, white, matt on request

 

Detailed information:

H81381P1-S OS, IPpush, 1 gang, stainless steel, with induction loop

H81381P1-W OS, IPpush, 1 gang, white

H81381P2-S OS, IPpush, 2 gang, stainless steel, with induction loop

H81381P2-W OS, IPpush, 2 gang, white

H81381P3-S OS, IPpush, 3 gang, stainless steel, with induction loop

H81381P3-W OS, IPpush, 3 gang, white


Mini series
 

Compare our products

 

The IP video outdoor stations can be easily integrated with ABB-Welcome IP, ABB-AccessControl and ABB-free@home®​ systems.

Compare features and functionalities to choose the best product suiting your needs.
 

Related products for ABB-Welcome IP

Related products for other systems

Start planning and configuring your system

Welcome IP configurator allows to create a customized solution to suit your individual needs. Focus on your project and let the configurator generate the project details automatically.

Configure your system
Quick planning function

Suitable for simple projects where all floors have the same number of apartments, all apartments have the same equipment and there are only Outdoor Stations at the building level. Then the user can either go to the details by clicking on "Preview and edit" or go directly to the result.

Planning from scratch

Use this planning mode if all floors and apartments are different.
With this tool you can individually equip all units, such as apartments, floors and buildings, as well as plan a multi-level residential complex.

Wiring diagrams & Product documentation

The project documentation contains a diagram, showing the connection and device settings. Any required system components, such as local or auxiliary power supply and IP switches, are added automatically and power consumption requirements are always met.

 

Remote access via mobile app

The App is a cloud-based integrated platform working with both iOS and Android. It allows you to use your smartphone or tablet to manage the calls locally or remotely and customize the set-up based on your needs. 

Thanks to the MyBuildings portal, the remote connection is totally automated and managed with the highest level of security and data privacy. No special settings need to be made on the internet router for this solution.

Do you have the Welcome system installed? 

Download the Welcome app!

google-play_lataus_292x195 download-button-app-store-apple

Do you have both ABB-free@home® and Welcome systems installed?

Easily manage both via a single app, ABB-free@home® Next!

google-play_lataus_292x195 download-button-app-store-apple

 

Get support 24/7

Leveraging artificial intelligence to deliver continuously improving service:

  • Easy & quick support through self-service trouble-shooting
  • Simple & intuitive step-by-step guides with instructions for set-up and usage

The first digital customer support tool is available completely free of charge. World-wide accessible via the ABB Welcome app or websites.

 

Useful documentation and tools

  

Technical documentation

How to install and manage the system

Select region / language