As individual as your home

Transform your smart living experience with the sleek ABB RoomTouch® panels!
With the user-friendly and customizable interface, all functions can be easily controlled, for example, by opening the blinds with a swipe up or closing them with a swipe down. You can also create personalized room scenes, control the panel by swiping through the menu or tapping to confirm an action such as turning on the lights. 

Are you looking for support or purchase information?

arrows split
Slim & timeless design

Slim 11 mm touch displays, available in black and white with IPS glass display

touch
Smooth usability

User-friendly interaction through swiping with flexible visualization options

coating
Quick standby mode

When the room turns dark until it senses the presence of someone close by

Discover the range

RT4 web_logos
ABB RoomTouch® 4''

Touch panel for ABB i-bus® KNX & ABB-free@home®

  • 12 control elements
  • KNX Data Secure for maximum data protection
  • Up to 12 status information can be shown (e.g. fault / alarm messages)
  • One random touch to activate a pre-defined “coming in” scene or function
  • Haptic feedback (vibration)
  • Integrated proximity and brightness sensor
  • Integrated room temperature controller
  • Anti-glare mode for use in dark, complementing the day and night mode of the device
  • Flexible visualization (1-4 functions per page)
  • Integrated binary input and external temperature sensor input
  • Commissioning via ETS5/6 and DCA tool
  • Global availability thanks to compliance to standards including VDE, British Standard, and Swiss standard with standard installation boxes
RT5 web
ABB RoomTouch® 5''

Horizontal or vertical touch panel for ABB i-bus® KNX

  • Up to 30 control elements
  • Separate fault and alarm messages
  • Up to 20 status information can be shown (e.g. fault / alarm messages)
  • One random touch to activate a pre-defined “coming in” scene or function
  • Acoustic and haptic feedback
  • Integrated proximity and brightness sensor
  • Integrated room temperature controller
  • Anti-glare mode for use in dark, complementing the day and night mode of the device
  • Flexible visualization (1-5 functions per page)
  • Integrated binary input and external temperature sensor input
  • Commissioning via ETS5/6 and DCA tool
  • Global availability thanks to compliance to standards including VDE, British Standard, and Swiss standard with a dedicated flush-mounted installation box
  • Metal frame and glass display

Learn more about



Products & Documentation

ABB RoomTouch® 4''
ABB RoomTouch® 5''
Documentation
2CKA006300A1610
TZW/U.0.11.CK Removal protection for control elements
Loading documents


Select region / language