Type PF

Standard Weight

  • Modified Polyamide 12
  • Flame retardant, LFH (Low Fire Hazard) self extinguishing material
  • Halogen free
  • Very High UV resistance
  • Very High Flexibility - Very High Fatigue Life
  • Temperature range: Static Applications: -50ºC to +110ºC
    Temperature range: Dynamic Applications: -45ºC to +120ºC
  • IP40 - IP69K rating (depending on fittings)
  • EN45545-2 HL2 - R22 & R23, UNi and DB approved
  • Available in heavyweight variant

Typical applications

  • Dynamic and  Exterior  applications on rail vehicles
  • Traction / Vehicle harnesses
  • OEM-Assembly – Automation , Robotic, packaging
  • OEM – Vehicles - Rail
  • OEM – Harness makers
Type PA, PI, PR etc
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) NW Conduit size Conduit pitch Outside dia. (mm) Inside dia. (mm) Minimum bend radius (mm) Reel length (m)
PFFS10* 10 7.5 Fine 10.0 6.2 20 50
PFFS13* 13 10 Fine 13.0 9.9 30 50
PFFS16 16 13 Fine 15.8 11.7 35 50
PFFS21 21 17 Fine 21.2 16.6 40 50
PFCS28 28 23 Coarse 28.5 21.7 50 50
PFCS34 34 29 Coarse 34.5 27.7 60 25
PFCS42 42 36 Coarse 42.5 35.5 65 25
PFCS54 54 48 Coarse 54.5 46.6 75 25

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language