A range of Fast Fit, Low fire Hazard (LFH), Nylon PA66, fittings.
Pitch independent for suitability with all non-metallic conduit materials and types.
Features and benefits
- Fast Fit – “Push Twist Pull” Installation
- Original One-piece FAST fit Fitting
- IP66 Dynamic sealing (IP68/69 upgrade available)
- UNEF, Metric, PG, Gas & NPT threads
- Proven Patented Design – 20 years in service
- Multiple Industry Approvals