ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more
Search now
Nylon PA66 LFH, Fast Fit range of fittings, suitable for all non-metallic conduit materials and types. Rated to IP66 with Polypropylene, UNEF, Metric, PG, Gas & NPT versions available
Sophisticated moulded internal conduit seal and face seal washer fitting range,for faster, reliable, installation times. IP66-IP69K rated
Offering reduced weight, enhanced strength providing and a smooth, unrestricted internal bore in demanding applications
Adaptaseal Nylon PA66, LFH fitting range. IP66 - IP69k ratedAdaptaringPolyamide (Nylon) 66 & Acetal (POM) screw in fitting range. IP40 rated
Hi-Spec fittings for use with braided non-metallic conduit range. IP66 - IP67 rated, ILFH, London Underground and NF approved
Korifit FittingsPolyamide (Nylon) 66, IP40 rated fitting range for use with the Korifit pliable conduit range XF & RF fittingsFor use with PVCu range of conduits. IP65 & IP67 rated